Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.2732 - $0.3747 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0476 - $0.0653 | 13000 In stock |
M2.5
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0476 - $0.0653 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0563 - $0.0773 | Request the lead time here |
M3
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
||
$0.0645 - $0.0887 | 500 In stock |
1/4-20
|
|
0.268 in
6.8 mm
|
||
$0.0623 - $0.0726 | 13000 In stock |
#6-32
|
|
0.622 in
15.8 mm
|
||
$0.066 - $0.0767 | 6000 In stock |
#8-32
|
|
0.223 in
5.7 mm
|
||
$0.0612 - $0.0716 | Request the lead time here |
#2-56
|
|
0.420 in
10.7 mm
|
||
$0.0627 - $0.0732 | Request the lead time here |
#4-40
|
|
0.177 in
4.5 mm
|
||
$0.065 - $0.0758 | Request the lead time here |
#4-40
|
|
1.021 in
25.9 mm
|
||
$0.0608 - $0.0708 | 5000 In stock |
#6-32
|
|
0.247 in
6.3 mm
|
||
$0.0612 - $0.0716 | 7000 In stock |
#6-32
|
|
0.372 in
9.4 mm
|
||
$0.0653 - $0.0762 | 6000 In stock |
#8-32
|
|
0.098 in
2.5 mm
|
||
$0.0674 - $0.0786 | 27000 In stock |
#8-32
|
|
0.848 in
21.5 mm
|
||
$0.0692 - $0.0807 | Request the lead time here |
#10-32
|
|
0.199 in
5.1 mm
|
||
$0.0603 - $0.0701 | Request the lead time here |
#2-56
|
|
0.233 in
5.9 mm
|
||
$0.0537 - $0.0624 | Request the lead time here |
#4-40
|
|
0.052 in
1.3 mm
|
||
$0.0618 - $0.0722 | Request the lead time here |
#4-40
|
|
0.521 in
13.2 mm
|
||
$0.0543 - $0.0744 | 500 In stock |
#10-24
|
|
0.824 in
20.9 mm
|
||
$0.0543 - $0.0744 | Request the lead time here |
#10-32
|
|
0.824 in
20.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue