Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0531 - $0.0729 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
$0.0503 - $0.0689 | Request the lead time here |
M3.5
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
$0.0527 - $0.0722 | Request the lead time here |
M4
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.0569 - $0.0782 | Request the lead time here |
M5
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0816 - $0.1122 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0804 - $0.1103 | Request the lead time here |
M5
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$0.0932 - $0.1278 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.29 - $0.3977 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.0584 - $0.0801 | Request the lead time here |
M5
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
$0.0914 - $0.1253 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
$0.1064 - $0.146 | Request the lead time here |
M6
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$0.3986 - $0.5468 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
||
$0.2957 - $0.4056 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0536 - $0.0737 | Request the lead time here |
M4
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$0.0657 - $0.0902 | Request the lead time here |
1/4-20
|
|
0.643 in
16.3 mm
|
||
$0.0474 - $0.065 | Request the lead time here |
M2
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
$0.3206 - $0.4397 | Request the lead time here |
M8
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
$0.0761 - $0.1044 | Request the lead time here |
M4
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue