Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0588 - $0.0687 | Request the lead time here |
#4-48
|
|
0.052 in
1.3 mm
|
||
$0.0596 - $0.0695 | Request the lead time here |
#4-40
|
|
0.146 in
3.7 mm
|
||
$0.059 - $0.0689 | Request the lead time here |
#4-40
|
|
0.084 in
2.1 mm
|
||
$0.0711 - $0.0831 | Request the lead time here |
#10-32
|
|
0.074 in
1.9 mm
|
||
$0.0558 - $0.0765 | Request the lead time here |
#10-32
|
|
1.324 in
33.6 mm
|
||
$0.066 - $0.0768 | Request the lead time here |
#6-32
|
|
1.122 in
28.5 mm
|
||
$0.0665 - $0.0776 | Request the lead time here |
#8-32
|
|
0.411 in
10.4 mm
|
||
$0.0623 - $0.0726 | 13000 In stock |
#6-32
|
|
0.622 in
15.8 mm
|
||
$0.0612 - $0.0716 | Request the lead time here |
#2-56
|
|
0.420 in
10.7 mm
|
||
$0.0627 - $0.0732 | Request the lead time here |
#4-40
|
|
0.177 in
4.5 mm
|
||
$0.066 - $0.0768 | Request the lead time here |
#4-40
|
|
1.084 in
27.5 mm
|
||
$0.0642 - $0.075 | Request the lead time here |
#6-32
|
|
1.872 in
47.5 mm
|
||
$0.0834 - $0.0975 | Request the lead time here |
1/4-20
|
|
0.018 in
0.5 mm
|
||
$0.0692 - $0.0807 | Request the lead time here |
#10-32
|
|
0.199 in
5.1 mm
|
||
$0.0543 - $0.0744 | 500 In stock |
#10-24
|
|
0.824 in
20.9 mm
|
||
$0.0611 - $0.0711 | Request the lead time here |
#2-56
|
|
0.358 in
9.1 mm
|
||
$0.0627 - $0.0732 | 26000 In stock |
#4-40
|
|
0.896 in
22.8 mm
|
||
$0.0708 - $0.0825 | 2000 In stock |
#6-32
|
|
1.622 in
41.2 mm
|
||
$0.0576 - $0.0791 | 500 In stock |
#10-24
|
|
1.074 in
27.3 mm
|
||
$0.0618 - $0.0722 | Request the lead time here |
#6-32
|
|
0.497 in
12.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue