Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0531 - $0.0731 7000 In stock
M4
0.63 in
0.63 in
$0.0711 - $0.0831 Request the lead time here
#4-40
1.646 in
$0.0627 - $0.0731 1000 In stock
#6-32
0.872 in
$0.066 - $0.0768 Request the lead time here
#8-32
0.286 in
$0.0741 - $0.0864 1000 In stock
#10-24
0.574 in
$0.0566 - $0.0776 Request the lead time here
#10-32
0.699 in
$0.0596 - $0.0695 33000 In stock
#2-56
0.170 in
$0.0585 - $0.0683 Request the lead time here
#4-40
0.021 in
$0.0615 - $0.072 Request the lead time here
#4-40
0.459 in
$0.2957 - $0.4056 Request the lead time here
M10
0.787 in
0.787 in
$0.0519 - $0.0714 Request the lead time here
M3.5
0.394 in
0.394 in
$0.0527 - $0.0722 Request the lead time here
M4
0.394 in
0.394 in
$0.0585 - $0.0804 Request the lead time here
M5
0.63 in
0.63 in
$0.0569 - $0.0782 1000 In stock
M5
0.236 in
0.236 in
$0.0675 - $0.0924 Request the lead time here
M6
0.315 in
0.315 in
$0.0476 - $0.0653 3000 In stock
M3
0.236 in
0.236 in
$0.0498 - $0.0683 Request the lead time here
M2.5
0.787 in
0.787 in
$0.0498 - $0.0683 Request the lead time here
M3
0.787 in
0.787 in
$0.0503 - $0.0689 3000 In stock
M2.5
0.984 in
0.984 in
$0.0503 - $0.0689 2000 In stock
M3
0.984 in
0.984 in
  • of 13
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

50M040070M016

Price Range
$0.0731 - $0.0531

Stock Levels
7000 In stock
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 42.7 mm | 1.683 in

330440A175

Price Range
$0.0831 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.646 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #6-32; Thread Length 23.3 mm | 0.917 in

330632A100

Price Range
$0.0731 - $0.0627

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.872 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #8-32; Thread Length 8.6 mm | 0.338 in

330832A043

Price Range
$0.0768 - $0.066

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.286 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #10-24; Thread Length 16.1 mm | 0.634 in

331024A075

Price Range
$0.0864 - $0.0741

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.574 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #10-32; Thread Length 19.3 mm | 0.759 in

331032A087

Price Range
$0.0776 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.699 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #2-56; Thread Length 5.1 mm | 0.199 in

330256A025

Price Range
$0.0695 - $0.0596

Stock Levels
33000 In stock
Attributes
  • Thread Length
    0.170 in
  • Thread Size
    #2-56
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 1.5 mm | 0.058 in

330440A012

Price Range
$0.0683 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.021 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size #4-40; Thread Length 12.6 mm | 0.496 in

330440A056

Price Range
$0.072 - $0.0615

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.459 in
  • Thread Size
    #4-40
  • Countersunk Screw Degree
    82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M10; Thread Length 20.0 mm | 0.787 in

50M100150M020

Price Range
$0.4056 - $0.2957

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M3.5; Thread Length 10.0 mm | 0.394 in

50M035060M010

Price Range
$0.0714 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

50M040070M010

Price Range
$0.0722 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

50M050080M016

Price Range
$0.0804 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.63 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M5; Thread Length 6.0 mm | 0.236 in

50M050080M006

Price Range
$0.0782 - $0.0569

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

50M060100M008

Price Range
$0.0924 - $0.0675

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in

50M030050M006

Price Range
$0.0653 - $0.0476

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 20.0 mm | 0.787 in

50M025045M020

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M3; Thread Length 20.0 mm | 0.787 in

50M030050M020

Price Range
$0.0683 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 25.0 mm | 0.984 in

50M025045M025

Price Range
$0.0689 - $0.0503

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Crossed Drive Oval Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in

50M030050M025

Price Range
$0.0689 - $0.0503

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled