Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.3329 - $0.4568 Request the lead time here
M8
1.378 in
1.378 in
$0.0938 - $0.1287 Request the lead time here
M6
0.984 in
0.984 in
$0.0912 - $0.125 Request the lead time here
M6
0.315 in
0.315 in
$0.0527 - $0.0722 Request the lead time here
M4
0.394 in
0.394 in
$0.0914 - $0.1253 Request the lead time here
M6
0.394 in
0.394 in
$0.0684 - $0.0938 Request the lead time here
1/4-20
1.518 in
$0.0488 - $0.0669 Request the lead time here
M2
0.433 in
0.433 in
$0.0486 - $0.0666 Request the lead time here
M2.5
0.394 in
0.394 in
$0.0486 - $0.0666 Request the lead time here
M3
0.394 in
0.394 in
$0.0498 - $0.0683 1000 In stock
M3.5
0.236 in
0.236 in
$0.0524 - $0.0719 Request the lead time here
M4
0.315 in
0.315 in
$0.0761 - $0.1044 Request the lead time here
M4
1.378 in
1.378 in
$0.0804 - $0.1103 Request the lead time here
M5
0.984 in
0.984 in
$0.0932 - $0.1278 Request the lead time here
M6
0.787 in
0.787 in
$0.29 - $0.3977 Request the lead time here
M8
1.969 in
1.969 in
$0.0648 - $0.0891 Request the lead time here
1/4-20
0.393 in
$0.0921 - $0.1263 Request the lead time here
1/4-20
2.268 in
$0.0827 - $0.1136 Request the lead time here
M5
1.575 in
1.575 in
$0.0974 - $0.1335 Request the lead time here
M6
1.575 in
1.575 in
$0.3206 - $0.4397 Request the lead time here
M8
1.181 in
1.181 in
  • of 13
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M8; Thread Length 35.0 mm | 1.378 in

50M100150L035

Price Range
$0.4568 - $0.3329

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in

50M060100L025

Price Range
$0.1287 - $0.0938

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 8.0 mm | 0.315 in

50M060100L008

Price Range
$0.125 - $0.0912

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

50M040070L010

Price Range
$0.0722 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

50M060100L010

Price Range
$0.1253 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size 1/4-20; Thread Length 40.6 mm | 1.597 in

332520A175

Price Range
$0.0938 - $0.0684

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.518 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2; Thread Length 11.0 mm | 0.433 in

50M020040L011

Price Range
$0.0669 - $0.0488

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.433 in
  • Thread Size
    M2
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M2.5; Thread Length 10.0 mm | 0.394 in

50M025045L010

Price Range
$0.0666 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M2.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in

50M030050L010

Price Range
$0.0666 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.394 in
  • Thread Size
    M3
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M3.5; Thread Length 6.0 mm | 0.236 in

50M035060L006

Price Range
$0.0683 - $0.0498

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M3.5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in

50M040070L008

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in

50M040070L035

Price Range
$0.1044 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in

50M050080L025

Price Range
$0.1103 - $0.0804

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in

50M060100L020

Price Range
$0.1278 - $0.0932

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M8; Thread Length 50.0 mm | 1.969 in

50M080125L050

Price Range
$0.3977 - $0.29

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.969 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size 1/4-20; Thread Length 12 mm | 0.472 in

332520A062

Price Range
$0.0891 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.393 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size 1/4-20; Thread Length 59.6 mm | 2.347 in

332520A250

Price Range
$0.1263 - $0.0921

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.268 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    80 °/ 82
  • Screw Type
    Machine Screw
  • Head Type
    Oval Head
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in

50M050080L040

Price Range
$0.1136 - $0.0827

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in

50M060100L040

Price Range
$0.1335 - $0.0974

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.575 in
  • Thread Size
    M6
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled
Nylon Slotted Drive Oval Head Machine Screw - Thread Size M8; Thread Length 30.0 mm | 1.181 in

50M100150L030

Price Range
$0.4397 - $0.3206

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Countersunk Screw Degree
    90 up to 92
  • Screw Type
    Machine Screw
  • Head Type
    Extra-Large Knurled