These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0503 - $0.0689 | 14000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.185 in
4.7 mm
|
||
| $0.0396 - $0.0545 | 30962 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.185 in
4.7 mm
|
||
| $0.0396 - $0.0545 | 75000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.185 in
4.7 mm
|
||
| $0.0518 - $0.0711 | 12000 In stock |
Black
|
0.142 in
3.6 mm
|
6. M3.5
|
0.5 in
12.7 mm
|
||
| $0.0417 - $0.0572 | 81000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.311 in
7.9 mm
|
||
| $0.0396 - $0.0545 | Request the lead time here |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.185 in
4.7 mm
|
||
| $0.0861 - $0.1182 | 6000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.531 in
13.5 mm
|
||
| $0.0812 - $0.1112 | 98000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.374 in
9.5 mm
|
||
| $0.0732 - $0.1005 | 32500 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.311 in
7.9 mm
|
||
| $0.1401 - $0.1922 | 56000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
1 in
25.4 mm
|
||
| $0.0459 - $0.0629 | 21000 In stock |
Black
|
0.142 in
3.6 mm
|
6. M3.5
|
0.311 in
7.9 mm
|
||
| $0.0783 - $0.1074 | 12000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.531 in
13.5 mm
|
||
| $0.0477 - $0.0558 | 50000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.126 in
3.2 mm
|
||
| $0.0396 - $0.0545 | 40000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.185 in
4.7 mm
|
||
| $0.0521 - $0.0714 | 30000 In stock |
Natural
|
0.13 in
3.3 mm
|
4. M3
|
0.252 in
6.4 mm
|
||
| $0.0396 - $0.0545 | 45000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.185 in
4.7 mm
|
||
| $0.0417 - $0.0572 | 83000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.311 in
7.9 mm
|
||
| $0.0396 - $0.0545 | 120000 In stock |
Black
|
0.165 in
4.2 mm
|
8. M4
|
0.185 in
4.7 mm
|
||
| $0.0687 - $0.0941 | 3000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.252 in
6.4 mm
|
||
| $0.041 - $0.0563 | 1195000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue