These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.045 - $0.062 | 20000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0521 - $0.0713 | 2000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
||
| $0.045 - $0.062 | 25000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0653 - $0.0893 | 6000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.1235 - $0.1692 | 80500 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.084 - $0.1151 | Request the lead time here |
Black
|
0.250 in
6.4 mm
|
|
|
||
| $0.0513 - $0.0704 | 10000 In stock |
Black
|
0.096 in
2.4 mm
|
|
|
||
| $0.0515 - $0.0705 | 10007 In stock |
Black
|
0.140 in
3.6 mm
|
|
|
||
| $0.0651 - $0.0893 | 1000 In stock |
Black
|
0.128 in
3.3 mm
|
|
|
||
| $0.0468 - $0.0641 | 39111 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0834 - $0.1145 | 10000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0758 - $0.104 | 2500 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.3813 - $0.5231 | 10500 In stock |
Black
|
0.387 in
9.8 mm
|
|
|
||
| $0.0483 - $0.0663 | 6000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0987 - $0.1356 | 35000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.1538 - $0.2109 | Request the lead time here |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0782 - $0.0911 | 21000 In stock |
Black
|
0.128 in
3.3 mm
|
|
|
||
| $0.0483 - $0.0663 | Request the lead time here |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.084 - $0.1151 | 350523 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0854 - $0.1172 | 93000 In stock |
Black
|
0.203 in
5.2 mm