Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0854 - $0.1172 | 21000 In stock |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.1538 - $0.2109 | 27250 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| 22CC50D0125 | $0.059 - $0.081 | 30000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
|
| $0.1538 - $0.2109 | 11250 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0425 - $0.0582 | 69500 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0356 - $0.0488 | 65000 In stock |
Black
|
0.167 in
4.2 mm
|
|
|
||
| $0.0468 - $0.0641 | Request the lead time here |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.0356 - $0.0488 | Request the lead time here |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0653 - $0.0893 | 28000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0891 - $0.1224 | 22500 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0758 - $0.104 | 80000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0945 - $0.1296 | 48000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.2402 - $0.3294 | 18000 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.1538 - $0.2109 | 8000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.2402 - $0.3294 | 18000 In stock |
Natural
|
0.203 in
5.2 mm
|
|
|
||
| $0.0425 - $0.0582 | 14000 In stock |
Natural
|
0.140 in
3.6 mm
|
|
|
||
| $0.0468 - $0.0641 | 297500 In stock |
Black
|
0.203 in
5.2 mm
|
|
|
||
| $0.0425 - $0.0582 | 146000 In stock |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.0897 - $0.1233 | 32500 In stock |
Natural
|
0.167 in
4.2 mm
|
|
|
||
| $0.0432 - $0.0591 | 93000 In stock |
Black
|
0.203 in
5.2 mm