Menu Search

Nylon P Clamp

In stock

These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.

The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.

It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Item Code Price range Availability Colour Hole Diameter Compatible Screw Sizes (All) Maximum Compatible Cable Diameter View
$0.2382 - $0.3267 7500 In stock
Natural
0.167 in
$0.0945 - $0.1296 21000 In stock
Natural
0.203 in
$0.0945 - $0.1296 16000 In stock
Natural
0.167 in
$0.1122 - $0.1539 91000 In stock
Natural
0.203 in
$0.1538 - $0.2109 48000 In stock
Natural
0.203 in
$0.392 - $0.5376 20000 In stock
Natural
0.387 in
$0.0432 - $0.0591 11000 In stock
Natural
0.203 in
$0.041 - $0.0564 120000 In stock
Black
0.167 in
$0.0711 - $0.0974 3000 In stock
Natural
0.167 in
$0.0425 - $0.0582 1027000 In stock
Black
0.203 in
$0.0711 - $0.0974 59000 In stock
Natural
0.203 in
$0.0543 - $0.0635 15000 In stock
Black
0.167 in
$0.0894 - $0.1227 762500 In stock
Black
0.203 in
$0.1026 - $0.1409 26000 In stock
Natural
0.203 in
$0.1286 - $0.1766 7500 In stock
Black
0.203 in
$0.041 - $0.0564 135000 In stock
Natural
0.203 in
$0.1122 - $0.1539 17500 In stock
Natural
0.167 in
$0.3467 - $0.4755 3000 In stock
Natural
0.387 in
$0.392 - $0.5376 19000 In stock
Natural
0.203 in
$0.041 - $0.0564 10000 In stock
Natural
0.140 in
  • of 12
P Style Cable Clamp 0.875 in 0.500 in 0.167 in Nylon 6/6

22CC50C0875

Price Range
$0.3267 - $0.2382

Stock Levels
7500 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.625 in 0.500 in 0.203 in Nylon 6/6

22CC50D0625

Price Range
$0.1296 - $0.0945

Stock Levels
21000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.625 in 0.500 in 0.167 in Nylon 6/6

22CC50C0625

Price Range
$0.1296 - $0.0945

Stock Levels
16000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.750 in 0.500 in 0.203 in Nylon 6/6

22CC50D0750

Price Range
$0.1539 - $0.1122

Stock Levels
91000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC50D1125

Price Range
$0.2109 - $0.1538

Stock Levels
48000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC87F1003

Price Range
$0.5376 - $0.392

Stock Levels
20000 In stock
Attributes
  • Hole Diameter
    0.387 in
  • Overall Width
    0.875 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.313 in 0.375 in 0.203 in Nylon 6/6

22CC37D0312

Price Range
$0.0591 - $0.0432

Stock Levels
11000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.188 in 0.375 in 0.167 in Nylon 6/6

22CC37C0187B

Price Range
$0.0564 - $0.041

Stock Levels
120000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.500 in 0.167 in Nylon 6/6

22CC50C0250

Price Range
$0.0974 - $0.0711

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.375 in 0.203 in Nylon 6/6

22CC37D0250B

Price Range
$0.0582 - $0.0425

Stock Levels
1027000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.250 in 0.500 in 0.203 in Nylon 6/6

22CC50D0250

Price Range
$0.0974 - $0.0711

Stock Levels
59000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.125 in 0.500 in 0.167 in Nylon 6/6

22CC50C0125B

Price Range
$0.0635 - $0.0543

Stock Levels
15000 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.500 in 0.500 in 0.203 in Nylon 6/6

22CC50D0500B

Price Range
$0.1227 - $0.0894

Stock Levels
762500 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.688 in 0.500 in 0.203 in Nylon 6/6

22CC50D0687

Price Range
$0.1409 - $0.1026

Stock Levels
26000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.875 in 0.500 in 0.203 in Nylon 6/6

22CC50D0875B

Price Range
$0.1766 - $0.1286

Stock Levels
7500 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Black
  • Full Material
    Polyamide
P Style Cable Clamp 0.188 in 0.375 in 0.203 in Nylon 6/6

22CC37D0187

Price Range
$0.0564 - $0.041

Stock Levels
135000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp 0.750 in 0.500 in 0.167 in Nylon 6/6

22CC50C0750

Price Range
$0.1539 - $0.1122

Stock Levels
17500 In stock
Attributes
  • Hole Diameter
    0.167 in
  • Overall Width
    0.500 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC87F0750

Price Range
$0.4755 - $0.3467

Stock Levels
3000 In stock
Attributes
  • Hole Diameter
    0.387 in
  • Overall Width
    0.875 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC87D1003

Price Range
$0.5376 - $0.392

Stock Levels
19000 In stock
Attributes
  • Hole Diameter
    0.203 in
  • Overall Width
    0.875 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide
P Style Cable Clamp - ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F ; Natural

22CC37B0187

Price Range
$0.0564 - $0.041

Stock Levels
10000 In stock
Attributes
  • Hole Diameter
    0.140 in
  • Overall Width
    0.375 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Full Material
    Polyamide