Menu Search

Nylon Round Head Style Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0566 - $0.066 2000 In stock
#5-40
0.500 in
$0.0546 - $0.0639 5000 In stock
#6-32
0.625 in
$0.0545 - $0.0635 Request the lead time here
#2-56
0.563 in
$0.0516 - $0.0605 Request the lead time here
#3-48
0.125 in
$0.0531 - $0.062 Request the lead time here
#3-56
0.313 in
$0.0513 - $0.0603 1000 In stock
#4-40
0.438 in
$0.0563 - $0.0654 10000 In stock
#4-40
1.250 in
$0.0518 - $0.0605 Request the lead time here
#6-32
0.125 in
$0.0549 - $0.0642 5000 In stock
#6-32
0.750 in
$0.0488 - $0.0668 1500 In stock
#6-32
2.000 in
$0.0552 - $0.0645 4000 In stock
#8-32
0.250 in
$0.0587 - $0.0686 2000 In stock
#8-32
1.250 in
$0.0606 - $0.0707 1000 In stock
#10-24
0.313 in
$0.0545 - $0.0635 Request the lead time here
#6-32
0.563 in
$0.0467 - $0.0639 Request the lead time here
#6-32
1.625 in
010440R025 $0.0504 - $0.0587 Request the lead time here
#4-40
0.250 in
$0.0555 - $0.0648 35000 In stock
#8-32
0.375 in
$0.0707 - $0.0824 2000 In stock
1/4-20
0.250 in
$0.0551 - $0.0642 Request the lead time here
#1-64
0.750 in
$0.0506 - $0.059 Request the lead time here
#2-56
0.281 in
  • of 13
Nylon Slotted Drive Round Head Machine Screw - Thread Size #5-40; Thread Length 12.7 mm | 0.500 in; Head Height 2.3 mm | 0.089 in

010540R050

Price Range
$0.066 - $0.0566

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #5-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 15.9 mm | 0.625 in; Head Height 2.5 mm | 0.097 in

010632R062

Price Range
$0.0639 - $0.0546

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 14.3 mm | 0.562 in; Head Height 1.6 mm | 0.064 in

010256R056

Price Range
$0.0635 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #3-48; Thread Length 3.2 mm | 0.125 in; Head Height 1.8 mm | 0.072 in

010348R012

Price Range
$0.0605 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #3-56; Thread Length 7.9 mm | 0.312 in; Head Height 1.8 mm | 0.072 in

010356R031

Price Range
$0.062 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #3-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 11.1 mm | 0.437 in; Head Height 2.1 mm | 0.081 in

010440R043

Price Range
$0.0603 - $0.0513

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 31.8 mm | 1.250 in; Head Height 2.1 mm | 0.081 in

010440R125

Price Range
$0.0654 - $0.0563

Stock Levels
10000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 3.2 mm | 0.125 in; Head Height 2.5 mm | 0.097 in

010632R012

Price Range
$0.0605 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 19.1 mm | 0.750 in; Head Height 2.5 mm | 0.097 in

010632R075

Price Range
$0.0642 - $0.0549

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 50.8 mm | 2.000 in; Head Height 2.5 mm | 0.097 in

010632R200

Price Range
$0.0668 - $0.0488

Stock Levels
1500 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in; Head Height 2.9 mm | 0.114 in

010832R025

Price Range
$0.0645 - $0.0552

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 31.8 mm | 1.250 in; Head Height 2.9 mm | 0.114 in

010832R125

Price Range
$0.0686 - $0.0587

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in; Head Height 3.3 mm | 0.130 in

011024R031

Price Range
$0.0707 - $0.0606

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in; Head Height 2.5 mm | 0.097 in

010632R056

Price Range
$0.0635 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #6-32; Thread Length 41.3 mm | 1.625 in; Head Height 2.5 mm | 0.097 in

010632R162

Price Range
$0.0639 - $0.0467

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.625 in
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 6.4 mm | 0.250 in; Head Height 2.1 mm | 0.081 in

010440R025

Price Range
$0.0587 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #8-32; Thread Length 9.5 mm | 0.375 in; Head Height 2.9 mm | 0.114 in

010832R037

Price Range
$0.0648 - $0.0555

Stock Levels
35000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head N/A - Thread Size 1/4-20; Thread Length 6.4 mm | 0.250 in; Head Height 4.3 mm | 0.168 in

012520R025

Price Range
$0.0824 - $0.0707

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #1-64; Thread Length 19.1 mm | 0.750 in; Head Height 1.4 mm | 0.056 in

010164R075

Price Range
$0.0642 - $0.0551

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #1-64
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head
Nylon Slotted Drive Round Head Machine Screw - Thread Size #2-56; Thread Length 7.1 mm | 0.281 in; Head Height 1.6 mm | 0.064 in

010256R028

Price Range
$0.059 - $0.0506

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Round Head