Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0597 - $0.0698 | Request the lead time here |
#6-32
|
|
0.562 in
14.3 mm
|
||
$0.0591 - $0.0689 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
$0.0609 - $0.0711 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0623 - $0.0726 | Request the lead time here |
#8-32
|
|
0.750 in
19.1 mm
|
||
$0.0696 - $0.0809 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
$0.0585 - $0.0681 | Request the lead time here |
#6-32
|
|
0.312 in
7.9 mm
|
||
$0.0615 - $0.0716 | Request the lead time here |
#6-32
|
|
1.250 in
31.8 mm
|
||
$0.0645 - $0.0755 | Request the lead time here |
#8-32
|
|
1.250 in
31.8 mm
|
||
$0.0576 - $0.0672 | Request the lead time here |
#6-32
|
|
0.187 in
4.7 mm
|
||
$0.06 - $0.0704 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.0581 - $0.0675 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
$0.0677 - $0.0789 | Request the lead time here |
#10-24
|
|
0.500 in
12.7 mm
|
||
$0.0555 - $0.0645 | Request the lead time here |
#4-40
|
|
0.250 in
6.4 mm
|
||
$0.0666 - $0.0912 | Request the lead time here |
1/4-20
|
|
1.750 in
44.5 mm
|
||
$0.0881 - $0.1026 | Request the lead time here |
#1-72
|
|
0.250 in
6.4 mm
|
||
$0.0564 - $0.0662 | Request the lead time here |
#2-56
|
|
0.093 in
2.4 mm
|
||
$0.0585 - $0.0681 | Request the lead time here |
#2-56
|
|
1.000 in
25.4 mm
|
||
$0.0581 - $0.0675 | Request the lead time here |
#4-40
|
|
0.750 in
19.1 mm
|
||
$0.062 - $0.0722 | Request the lead time here |
#4-40
|
|
1.250 in
31.8 mm
|
||
$0.0623 - $0.0726 | Request the lead time here |
#5-40
|
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue