Quantity | Unit price |
---|---|
1000 - 9999 | $0.2403 |
10000 - 24999 | $0.2282 |
25000 + | $0.2163 |
Base Width | 14.3 mm |
---|---|
Base Width | 0.563 in |
Compatible Cable Diameter Range | 11.5 mm |
Compatible Cable Diameter Range | 0.453 in |
Compatible Hole Size | 0.185 in |
Compatible Hole Size | 4.7 mm |
Compatible Panel Thickness Range | 0.031 - 0.079 in |
Compatible Panel Thickness Range | 0.8 - 2.0 mm |
Maximum Compatible Cable Diameter | 11.5 mm |
Maximum Compatible Cable Diameter | 0.453 in |
Maximum Compatible Panel Thickness | 2.0 mm |
Maximum Compatible Panel Thickness | 0.079 in |
Minimum Compatible Panel Thickness | 0.8 mm |
Minimum Compatible Panel Thickness | 0.031 in |
Spacer Length | 0.7 mm |
Spacer Length | 0.028 in |
Ball End Type | Ball |
Colour | Black |
Full Material | Polyamide 66 |
Hole Shape | Round |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Clip On |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue