Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| $0.3012 - $0.3012 | Request the lead time here |
.30 in
7.6 mm
|
.40 in
10.2 mm
|
||
| $0.4465 - $0.4465 | Request the lead time here |
.50 in
12.7 mm
|
.60 in
15.2 mm
|
||
| $0.3792 - $0.3792 | Request the lead time here |
.50 in
12.7 mm
|
.60 in
15.2 mm
|
||
| $0.283 - $0.283 | Request the lead time here |
.20 in
5.1 mm
|
.30 in
7.6 mm
|
||
| $0.3116 - $0.3116 | Request the lead time here |
.40 in
10.2 mm
|
.50 in
12.7 mm
|
||
| $0.1605 - $0.1824 | 2000 In stock |
|
0.375 in
9.5 mm
|
||
| $0.1877 - $0.2084 | 2000 In stock |
|
0.250 in
6.4 mm
|
||
| $0.1877 - $0.2133 | 2000 In stock |
|
0.276 in
7 mm
|
||
| $0.2034 - $0.2261 | 248000 In stock |
|
0.453 in
11.5 mm
|
||
| $0.1505 - $0.1671 | 9000 In stock |
|
0.200 in
5.1 mm
|
||
| $0.164 - $0.1863 | 1000 In stock |
|
0.350 in
8.9 mm
|
||
| $0.1527 - $0.1734 | Request the lead time here |
|
0.250 in
6.4 mm
|
||
| $0.2034 - $0.2261 | 35000 In stock |
|
0.453 in
11.5 mm
|
||
| $0.168 - $0.1911 | 4000 In stock |
|
0.500 in
12.7 mm
|
||
| $0.1605 - $0.1824 | 23000 In stock |
|
0.500 in
12.7 mm
|
||
| $0.2067 - $0.2348 | 48500 In stock |
0.400 in
10.2 mm
|
0.700 in
17.8 mm
|
||
| $0.2516 - $0.2856 | 433000 In stock |
|
0.620 in
15.7 mm
|
||
| $0.1862 - $0.2481 | 10000 In stock |
|
0.375 in
9.5 mm
|
||
| $0.3264 - $0.3539 | Request the lead time here |
|
0.375 in
9.5 mm
|
||
| $0.168 - $0.2075 | Request the lead time here |
|
0.200 in
5.1 mm