Wing Head Thumb Screws give additional leverage and grip while tightening. Designed to make manual twisting easier. The wings head allows for manual screw twisting, allowing for simple adjustment or removal without the use of extra equipment.
It is resistant to corrosion, wear, lightweight, durable and vibration resistant. Used in applications for furniture assembly, electrical equipment or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1976 - $0.2709 | 1000 In stock |
5/16-18
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2004 - $0.275 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.194 - $0.266 | 500 In stock |
#10-32
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2034 - $0.2789 | 500 In stock |
5/16-18
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1992 - $0.2732 | 10000 In stock |
1/4" x 20
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1955 - $0.2682 | 500 In stock |
1/4" x 20
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.1959 - $0.2688 | 16500 In stock |
#10-32
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.1974 - $0.2706 | 2000 In stock |
1/4" x 20
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.1949 - $0.2675 | 2000 In stock |
#10-32
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.219 - $0.3005 | Request the lead time here |
1/4" x 20
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.2172 - $0.2981 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
| $0.2205 - $0.3026 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.2171 - $0.2978 | Request the lead time here |
1/4" x 20
|
0.937 in
23.8 mm
|
0.750 in
19.1 mm
|
||
| $0.2237 - $0.3068 | Request the lead time here |
5/16-18
|
0.937 in
23.8 mm
|
1.000 in
25.4 mm
|
||
| $0.2151 - $0.2951 | Request the lead time here |
1/4" x 20
|
0.937 in
23.8 mm
|
0.500 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue