Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$0.8699 - $10.844 | 965 In stock |
1.220 in
31 mm
|
|
1-5/16-12
|
||
$0.2292 - $2.8686 | 1337 In stock |
0.906 in
23 mm
|
|
1-14
|
||
$0.1827 - $2.2854 | 1108 In stock |
0.670 in
17 mm
|
|
3/4-16
|
||
$0.1806 - $2.2553 | 2136 In stock |
0.625 in
15.9 mm
|
|
11/16-16
|
||
$0.2355 - $2.9618 | 3541 In stock |
0.780 in
19.8 mm
|
|
7/8-14
|
||
$0.2544 - $3.1715 | 1126 In stock |
0.960 in
24.4 mm
|
|
1-1/16-12
|
||
OFR8A | $0.2001 - $2.4954 | 2769 In stock |
0.750 in
19.1 mm
|
|
13/16-16
|
|
$1.2174 - $15.2048 | 1159 In stock |
1.875 in
47.6 mm
|
|
2-12
|
||
$1.1568 - $14.4585 | 76 In stock |
1.875 in
47.6 mm
|
|
2-12
|
||
$0.1701 - $2.1245 | Request the lead time here |
0.500 in
12.7 mm
|
|
9/16-18
|
||
$0.4058 - $5.0606 | 1303 In stock |
1.343 in
34.1 mm
|
|
1-7/16-12
|
||
$0.8699 - $10.844 | 516 In stock |
1.220 in
31 mm
|
|
1-5/16-12
|
||
$0.2472 - $3.0783 | 11500 In stock |
1.094 in
27.8 mm
|
|
1-3/16-12
|
||
$0.2355 - $2.9618 | 1130 In stock |
0.780 in
19.8 mm
|
|
7/8-14
|
||
$0.9701 - $12.1266 | 385 In stock |
1.594 in
40.5 mm
|
|
1-11/16-12
|
||
$0.2405 - $3.0083 | Request the lead time here |
0.906 in
23 mm
|
|
1-14
|
||
$0.2544 - $3.1715 | 2904 In stock |
0.960 in
24.4 mm
|
|
1-1/16-12
|
||
$0.1827 - $2.2854 | 1400 In stock |
0.670 in
17 mm
|
|
3/4-16
|
||
$0.1421 - $1.7748 | Request the lead time here |
0.370 in
9.4 mm
|
|
7/16-20
|
||
OR4A | $0.1605 - $2.0057 | 2800 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue