Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.
The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.
Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inner Ring Inside Diameter | Outer Ring Inside Diameter | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$0.1421 - $1.7748 | Request the lead time here |
0.370 in
9.4 mm
|
|
7/16-20
|
||
OR4A | $0.1605 - $2.0057 | 2800 In stock |
0.500 in
12.7 mm
|
|
|
|
$0.1718 - $2.1456 | 13700 In stock |
0.594 in
15.1 mm
|
|
|
||
$0.2355 - $2.9618 | 1130 In stock |
0.780 in
19.8 mm
|
|
7/8-14
|
||
$0.1689 - $2.1105 | 2372 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
||
$0.1701 - $2.1245 | 9975 In stock |
0.500 in
12.7 mm
|
|
9/16-18
|
||
OFR8A | $0.2001 - $2.4954 | 2769 In stock |
0.750 in
19.1 mm
|
|
13/16-16
|
|
$0.1806 - $2.2553 | 2136 In stock |
0.625 in
15.9 mm
|
|
11/16-16
|
||
$0.1701 - $2.1245 | Request the lead time here |
0.500 in
12.7 mm
|
|
9/16-18
|
||
$0.1827 - $2.2854 | 1108 In stock |
0.670 in
17 mm
|
|
3/4-16
|
||
$0.3848 - $4.8275 | 444 In stock |
1.344 in
34.1 mm
|
|
|
||
$0.1421 - $1.7748 | 413 In stock |
0.370 in
9.4 mm
|
|
|
||
$0.2472 - $3.0783 | 13900 In stock |
1.094 in
27.8 mm
|
|
1-3/16-12
|
||
$0.4058 - $5.0606 | 1303 In stock |
1.343 in
34.1 mm
|
|
1-7/16-12
|
||
$0.1827 - $2.2854 | 1400 In stock |
0.670 in
17 mm
|
|
|
||
$0.9701 - $12.1266 | 1085 In stock |
1.594 in
40.5 mm
|
|
|
||
$1.1568 - $14.4585 | 76 In stock |
1.875 in
47.6 mm
|
|
2-12
|
||
$0.2589 - $3.2417 | 1743 In stock |
1.093 in
27.8 mm
|
|
1-3/16-12
|
||
$0.8699 - $10.844 | 516 In stock |
1.220 in
31 mm
|
|
1-5/16-12
|
||
$1.0193 - $12.7796 | 560 In stock |
1.593 in
40.5 mm
|
|
1-11/16-12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue