Menu Search

O-Ring Face Seal Caps

In stock

Our range of O-Ring Face Seal Caps are designed for the protection of O-Ring face seal connectors that are used on hydraulic connections.

The design of these caps features a longer overall length for added protection from the ingress of dirt and other contaminants. They also include a moulded retaining ring at the bottom that easily snaps under the connector to keep it securely in place during transit and processing.

Our range has a variety of sizes to suit your application needs. They are suitable for UNF and JIC threads.

  • Material: Low-Density Polyethylene (LDPE)
  • Colors: Blue and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Inner Ring Inside Diameter Outer Ring Inside Diameter Compatible Thread Sizes (All) View
$0.1806 - $2.2553 2136 In stock
0.625 in
11/16-16
$0.1902 - $2.3789 Request the lead time here
0.750 in
13/16-16
$0.1701 - $2.1245 Request the lead time here
0.500 in
9/16-18
$0.2544 - $3.1715 2904 In stock
0.960 in
1-1/16-12
$0.1718 - $2.1456 9700 In stock
0.594 in
11/16-16
OFR8A $0.2001 - $2.4954 2769 In stock
0.750 in
13/16-16
$0.8699 - $10.844 965 In stock
1.220 in
1-5/16-12
$0.2292 - $2.8686 1337 In stock
0.906 in
1-14
$0.2405 - $3.0083 Request the lead time here
0.906 in
1-14
$0.1701 - $2.1245 9975 In stock
0.500 in
9/16-18
$0.2544 - $3.1715 1126 In stock
0.960 in
1-1/16-12
$0.2355 - $2.9618 3541 In stock
0.780 in
7/8-14
$0.2472 - $3.0783 11500 In stock
1.094 in
1-3/16-12
$1.2174 - $15.2048 1159 In stock
1.875 in
2-12
$0.1827 - $2.2854 1108 In stock
0.670 in
3/4-16
$0.4058 - $5.0606 1303 In stock
1.343 in
1-7/16-12
$0.3848 - $4.8275 444 In stock
1.344 in
1-7/16-12
$0.1421 - $1.7748 Request the lead time here
0.370 in
7/16-20
$0.1421 - $1.7748 413 In stock
0.370 in
7/16-20
OR4A $0.1605 - $2.0057 2800 In stock
0.500 in
9/16-18
  • of 2
O-Ring Face Seal Cap UNF Threads ; 11/16-16 ; Outer Ring Inside Diameter 22.9 mm | 0.903 in

OFR6B

Price Range
$2.2553 - $0.1806

Stock Levels
2136 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    11/16-16
  • Inner Ring Inside Diameter
    0.625 in
  • Inner Ring Length
    0.370 in
O-Ring Face Seal Cap UNF Threads ; 13/16-16 ; Outer Ring Inside Diameter 26.7 mm | 1.053 in

OR8A

Price Range
$2.3789 - $0.1902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    13/16-16
  • Inner Ring Inside Diameter
    0.750 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap JIC Threads ; 9/16-18 ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110B

Price Range
$2.1245 - $0.1701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap JIC Threads ; 1-1/16-12 ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140A

Price Range
$3.1715 - $0.2544

Stock Levels
2904 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inner Ring Inside Diameter
    0.960 in
  • Inner Ring Length
    0.570 in
O-Ring Face Seal Cap UNF Threads ; 11/16-16 ; Outer Ring Inside Diameter 22.9 mm | 0.901 in

OR6A

Price Range
$2.1456 - $0.1718

Stock Levels
9700 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    11/16-16
  • Inner Ring Inside Diameter
    0.594 in
  • Inner Ring Length
    0.370 in
O-Ring Face Seal Cap UNF Threads ; 13/16-16 ; Outer Ring Inside Diameter 26.7 mm | 1.052 in

OFR8A

Price Range
$2.4954 - $0.2001

Stock Levels
2769 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    13/16-16
  • Inner Ring Inside Diameter
    0.750 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap JIC Threads ; 1-5/16-12 ; Outer Ring Inside Diameter 44.9 mm | 1.766 in

OFR150A

Price Range
$10.844 - $0.8699

Stock Levels
965 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inner Ring Inside Diameter
    1.220 in
  • Inner Ring Length
    0.590 in
O-Ring Face Seal Cap UNF Threads ; 1-14 ; Outer Ring Inside Diameter 32 mm | 1.260 in

OR10A

Price Range
$2.8686 - $0.2292

Stock Levels
1337 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-14
  • Inner Ring Inside Diameter
    0.906 in
  • Inner Ring Length
    0.530 in
O-Ring Face Seal Cap UNF Threads ; 1-14 ; Outer Ring Inside Diameter 31.9 mm | 1.255 in

OFR10A

Price Range
$3.0083 - $0.2405

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-14
  • Inner Ring Inside Diameter
    0.906 in
  • Inner Ring Length
    0.530 in
O-Ring Face Seal Cap JIC Threads ; 9/16-18 ; Outer Ring Inside Diameter 21.9 mm | 0.864 in

OFR110A

Price Range
$2.1245 - $0.1701

Stock Levels
9975 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap JIC Threads ; 1-1/16-12 ; Outer Ring Inside Diameter 37.8 mm | 1.489 in

OFR140B

Price Range
$3.1715 - $0.2544

Stock Levels
1126 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inner Ring Inside Diameter
    0.960 in
  • Inner Ring Length
    0.570 in
O-Ring Face Seal Cap JIC Threads ; 7/8-14 ; Outer Ring Inside Diameter 30.3 mm | 1.192 in

OFR130A

Price Range
$2.9618 - $0.2355

Stock Levels
3541 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    7/8-14
  • Inner Ring Inside Diameter
    0.780 in
  • Inner Ring Length
    0.500 in
O-Ring Face Seal Cap UNF Threads ; 1-3/16-12 ; Outer Ring Inside Diameter 39 mm | 1.535 in

OR12A

Price Range
$3.0783 - $0.2472

Stock Levels
11500 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Inner Ring Inside Diameter
    1.094 in
  • Inner Ring Length
    0.560 in
O-Ring Face Seal Cap UNF Threads ; 2-12 ; Outer Ring Inside Diameter 64 mm | 2.520 in

OFR24A

Price Range
$15.2048 - $1.2174

Stock Levels
1159 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    2-12
  • Inner Ring Inside Diameter
    1.875 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap JIC Threads ; 3/4-16 ; Outer Ring Inside Diameter 27.1 mm | 1.067 in

OFR120B

Price Range
$2.2854 - $0.1827

Stock Levels
1108 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    3/4-16
  • Inner Ring Inside Diameter
    0.670 in
  • Inner Ring Length
    0.430 in
O-Ring Face Seal Cap UNF Threads ; 1-7/16-12 ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OFR16A

Price Range
$5.0606 - $0.4058

Stock Levels
1303 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inner Ring Inside Diameter
    1.343 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap UNF Threads ; 1-7/16-12 ; Outer Ring Inside Diameter 45.8 mm | 1.804 in

OR16A

Price Range
$4.8275 - $0.3848

Stock Levels
444 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inner Ring Inside Diameter
    1.344 in
  • Inner Ring Length
    0.580 in
O-Ring Face Seal Cap JIC Threads ; 7/16-20 ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100B

Price Range
$1.7748 - $0.1421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    7/16-20
  • Inner Ring Inside Diameter
    0.370 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap JIC Threads ; 7/16-20 ; Outer Ring Inside Diameter 18.1 mm | 0.712 in

OFR100A

Price Range
$1.7748 - $0.1421

Stock Levels
413 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    7/16-20
  • Inner Ring Inside Diameter
    0.370 in
  • Inner Ring Length
    0.420 in
O-Ring Face Seal Cap UNF Threads ; 9/16-18 ; Outer Ring Inside Diameter 19.5 mm | 0.768 in

OR4A

Price Range
$2.0057 - $0.1605

Stock Levels
2800 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    9/16-18
  • Inner Ring Inside Diameter
    0.500 in
  • Inner Ring Length
    0.326 in