Menu Search

Oval Tube Inserts - Multi Purpose

In production

Multi-function Oval Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into oval tubing, posts or poles and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into oval tubing, preventing contamination and offering safety.
  • Used in machine building or where structural tubing is required.
Material: LDPE Colour: Black Series Code: SRILO

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability B A H h Compatible Wall Thickness Range View
$0.0726 - $0.113 5000 In stock
2.0 mm | 0.079 in
$0.2118 - $0.3296 1250 In stock
0.984 in
1.969 in
0.472 in
0.197 in
1.0 - 3.0 mm | 0.039 - 0.118 in
$0.0944 - $0.1469 4000 In stock
0.591 in
1.181 in
0.472 in
0.197 in
1.0 - 2.5 mm | 0.039 - 0.098 in
$0.1479 - $0.2301 2250 In stock
0.787 in
1.575 in
0.472 in
0.197 in
1.0 - 3.0 mm | 0.039 - 0.118 in
Oval Tube Insert 20.0 mm 10.0 mm Black LDPE

20592554

Price Range
$0.113 - $0.0726

Stock Levels
5000 In stock
Attributes
  • Minimum Wall Thickness
    0.079 in
  • Maximum Wall Thickness
    0.079 in
  • Finish
    Polished
  • Material
    LDPE
  • Full Material
    Low Density Polyethylene
Oval Tube Insert 50.0 mm 12.0 mm Black LDPE

20592585

Price Range
$0.3296 - $0.2118

Stock Levels
1250 In stock
Attributes
  • A
    1.969 in
  • B
    0.984 in
  • H
    0.472 in
  • h
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Oval Tube Insert 30.0 mm 12.0 mm Black LDPE

20592561

Price Range
$0.1469 - $0.0944

Stock Levels
4000 In stock
Attributes
  • A
    1.181 in
  • B
    0.591 in
  • H
    0.472 in
  • h
    0.197 in
  • Minimum Wall Thickness
    0.039 in
Oval Tube Insert 40.0 mm 12.0 mm Black LDPE

20592578

Price Range
$0.2301 - $0.1479

Stock Levels
2250 In stock
Attributes
  • A
    1.575 in
  • B
    0.787 in
  • H
    0.472 in
  • h
    0.197 in
  • Minimum Wall Thickness
    0.039 in