Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.3057 - $3.6147 102411 In stock
0.275 in
$0.7301 - $8.6285 15083 In stock
0.580 in
$1.1615 - $14.5052 4995 In stock
0.984 in
$0.1241 - $1.4694 Request the lead time here
0.236 in
$0.2103 - $2.612 7000 In stock
0.551 in
$0.4309 - $5.3693 10430 In stock
0.879 in
$0.7628 - $10.0743 620 In stock
1.575 in
$0.6251 - $7.8123 3913 In stock
0.669 in
$0.1731 - $2.1623 Request the lead time here
0.472 in
$0.3441 - $4.3017 Request the lead time here
0.748 in
$0.6147 - $7.6821 Request the lead time here
1.181 in
$0.2127 - $2.6585 4778 In stock
0.125 in
$0.6111 - $7.2294 8735 In stock
0.472 in
$1.1078 - $13.829 Request the lead time here
0.827 in
12501B $2.4954 - $31.3188 1445 In stock
1.575 in
$0.1659 - $1.9635 26591 In stock
0.433 in
$0.3477 - $4.3143 251134 In stock
0.748 in
$0.497 - $6.2033 3522 In stock
1.063 in
$0.5411 - $6.3899 27580 In stock
0.433 in
$0.3078 - $3.8478 42146 In stock
0.709 in
  • of 5
Parallel Protection Plug - Black ; 7 mm | 0.275 in ; Fitting Height 12 mm | 0.471 in

12051B

Price Range
$3.6147 - $0.3057

Stock Levels
102411 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.275 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 14.7 mm | 0.580 in ; Fitting Height 14.5 mm | 0.571 in

12059B

Price Range
$8.6285 - $0.7301

Stock Levels
15083 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.580 in
  • Fitting Height
    0.571 in
Parallel Protection Plug - Black ; 25 mm | 0.984 in ; Fitting Height 16 mm | 0.630 in

12069B

Price Range
$14.5052 - $1.1615

Stock Levels
4995 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.984 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 6 mm | 0.236 in ; Fitting Height 12 mm | 0.471 in

12666A

Price Range
$1.4694 - $0.1241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.236 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 14 mm | 0.551 in ; Fitting Height 14 mm | 0.551 in

12674A

Price Range
$2.612 - $0.2103

Stock Levels
7000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.551 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 22.3 mm | 0.879 in ; Fitting Height 14 mm | 0.551 in

12684A

Price Range
$5.3693 - $0.4309

Stock Levels
10430 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.879 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 40 mm | 1.575 in ; Fitting Height 22 mm | 0.866 in

12693A

Price Range
$10.0743 - $0.7628

Stock Levels
620 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.575 in
  • Fitting Height
    0.866 in
Parallel Protection Plug - Black ; 17 mm | 0.669 in ; Fitting Height 13.5 mm | 0.531 in

FLP17A

Price Range
$7.8123 - $0.6251

Stock Levels
3913 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.669 in
  • Fitting Height
    0.531 in
Parallel Protection Plug - Green ; 12.0 mm | 0.472 in ; Fitting Height 10.5 mm | 0.413 in

11809

Price Range
$2.1623 - $0.1731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.362 in
  • Fitting Diameter
    0.472 in
Parallel Protection Plug - Green ; 19.0 mm | 0.748 in ; Fitting Height 12.5 mm | 0.492 in

11818

Price Range
$4.3017 - $0.3441

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.634 in
  • Fitting Diameter
    0.748 in
Parallel Protection Plug - Green ; 30.0 mm | 1.181 in ; Fitting Height 14.5 mm | 0.571 in

11826

Price Range
$7.6821 - $0.6147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.098 in
  • Fitting Diameter
    1.181 in
Parallel Protection Plug:

10874A

Price Range
$2.6585 - $0.2127

Stock Levels
4778 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.125 in
Parallel Protection Plug - Black ; 12 mm | 0.472 in ; Fitting Height 12 mm | 0.471 in

12056B

Price Range
$7.2294 - $0.6111

Stock Levels
8735 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.472 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 21 mm | 0.827 in ; Fitting Height 14 mm | 0.551 in

12065B

Price Range
$13.829 - $1.1078

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.827 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 40 mm | 1.575 in ; Fitting Height 22 mm | 0.866 in

12501B

Price Range
$31.3188 - $2.4954

Stock Levels
1445 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.575 in
  • Fitting Height
    0.866 in
Parallel Protection Plug - Black ; 11 mm | 0.433 in ; Fitting Height 12 mm | 0.471 in

12671A

Price Range
$1.9635 - $0.1659

Stock Levels
26591 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.433 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 19 mm | 0.748 in ; Fitting Height 14 mm | 0.551 in

12680A

Price Range
$4.3143 - $0.3477

Stock Levels
251134 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.748 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 27 mm | 1.063 in ; Fitting Height 16 mm | 0.630 in

12689A

Price Range
$6.2033 - $0.497

Stock Levels
3522 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.063 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 11 mm | 0.433 in ; Fitting Height 12 mm | 0.471 in

12055B

Price Range
$6.3899 - $0.5411

Stock Levels
27580 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.433 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 18 mm | 0.709 in ; Fitting Height 14 mm | 0.551 in

12679A

Price Range
$3.8478 - $0.3078

Stock Levels
42146 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.709 in
  • Fitting Height
    0.551 in