Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $1.26 - $7.8684 | 1445 In stock |
|
||
| $0.2777 - $1.7328 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $0.392 - $2.447 | Request the lead time here |
0.866 in
22.0 mm
|
||
| $0.2193 - $1.3758 | Request the lead time here |
|
||
| 12501B | $2.585 - $6.4928 | 1445 In stock |
1.575 in
40 mm
|
|
| $0.1377 - $0.8588 | 16500 In stock |
0.236 in
6.0 mm
|
||
| $0.4022 - $2.5104 | Request the lead time here |
0.906 in
23.0 mm
|
||
| $0.3822 - $2.3865 | 12000 In stock |
0.827 in
21.0 mm
|
||
| $0.6624 - $1.4721 | Request the lead time here |
1.575 in
40.0 mm
|
||
| $0.4107 - $2.564 | Request the lead time here |
0.945 in
24.0 mm
|
||
| $0.2739 - $1.7138 | 29368 In stock |
0.236 in
6 mm
|
||
| $1.538 - $9.6065 | 1300 In stock |
|
||
| $0.1595 - $0.9945 | 12109 In stock |
0.393 in
10 mm
|
||
| $0.2999 - $1.8729 | 85411 In stock |
0.275 in
7 mm
|
||
| $0.7127 - $4.4654 | 10063 In stock |
0.580 in
14.7 mm
|
||
| $1.2012 - $7.5063 | 2992 In stock |
0.984 in
25 mm
|
||
| $0.1218 - $0.7602 | 5000 In stock |
0.236 in
6 mm
|
||
| $0.2174 - $1.359 | 7306 In stock |
0.551 in
14 mm
|
||
| 10430 In stock |
0.879 in
22.3 mm
|
|||
| $0.8343 - $2.0855 | 620 In stock |
1.575 in
40 mm