Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.32 - $4.4579 | Request the lead time here |
1.142 in
29 mm
|
||
| $0.4649 - $2.9205 | 1700 In stock |
0.787 in
20 mm
|
||
| $0.392 - $2.447 | Request the lead time here |
0.866 in
22.0 mm
|
||
| $0.2193 - $1.3758 | Request the lead time here |
|
||
| $0.1991 - $1.2434 | 19736 In stock |
0.315 in
8 mm
|
||
| $0.7734 - $4.8518 | 11422 In stock |
0.630 in
16 mm
|
||
| $1.3533 - $8.448 | 4000 In stock |
1.024 in
26 mm
|
||
| $0.1337 - $0.8351 | 12300 In stock |
0.275 in
7 mm
|
||
| $0.2696 - $1.6823 | 10012 In stock |
0.580 in
14.7 mm
|
||
| $0.3696 - $2.3099 | 15500 In stock |
0.906 in
23 mm
|
||
| $1.0278 - $2.5587 | 500 In stock |
1.850 in
47 mm
|
||
| $1.095 - $6.8549 | 6278 In stock |
0.879 in
22.3 mm
|
||
| $0.3173 - $1.989 | 72146 In stock |
0.709 in
18 mm
|
||
| $0.4694 - $2.945 | 2800 In stock |
1.024 in
26 mm
|
||
| $0.2568 - $1.6044 | 29764 In stock |
0.591 in
15.0 mm
|
||
| $0.2174 - $1.359 | 7306 In stock |
0.551 in
14 mm
|
||
| $0.1791 - $1.118 | Request the lead time here |
0.472 in
12.0 mm
|
||
| 12501B | $2.585 - $6.4928 | 1445 In stock |
1.575 in
40 mm
|
|
| $0.1626 - $1.0163 | 26566 In stock |
0.433 in
11 mm
|
||
| $0.4649 - $2.9205 | 30728 In stock |
0.393 in
10 mm