Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.2696 - $1.6823 10012 In stock
0.580 in
$0.3696 - $2.3099 15500 In stock
0.906 in
$1.095 - $6.8549 6278 In stock
0.879 in
$0.1791 - $1.118 Request the lead time here
0.472 in
$0.3563 - $2.2242 Request the lead time here
0.748 in
$0.6363 - $1.4136 Request the lead time here
1.181 in
$0.2454 - $1.5426 17203 In stock
0.197 in
$0.6452 - $4.0308 5740 In stock
0.511 in
$1.134 - $7.0721 23900 In stock
0.906 in
$2.8674 - $7.1444 994 In stock
1.850 in
$0.2057 - $1.284 147426 In stock
0.472 in
$0.4649 - $2.9205 1700 In stock
0.787 in
$0.5279 - $3.2825 2000 In stock
1.102 in
$0.1685 - $1.0526 Request the lead time here
0.433 in
$0.2085 - $1.301 30859 In stock
0.511 in
$0.3411 - $2.1365 17500 In stock
0.827 in
$0.4673 - $1.166 16556 In stock
1.190 in
$0.1565 - $0.9764 Request the lead time here
0.315 in
$0.1538 - $0.9582 Request the lead time here
0.276 in
$0.4764 - $2.9727 Request the lead time here
1.102 in
  • of 5
Parallel Protection Plug - Black ; 14.7 mm | 0.580 in ;

12675A

Price Range
$1.6823 - $0.2696

Stock Levels
10012 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.580 in
  • Flange Diameter
    0.905 in
Parallel Protection Plug - Black ; 23 mm | 0.906 in ;

12685A

Price Range
$2.3099 - $0.3696

Stock Levels
15500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.906 in
  • Flange Diameter
    1.299 in
Parallel Protection Plug - Black ; 22.3 mm | 0.879 in ; Fitting Height 14 mm | 0.551 in

FLP21A

Price Range
$6.8549 - $1.095

Stock Levels
6278 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.879 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Green ; 12.0 mm | 0.472 in ;

11809

Price Range
$1.118 - $0.1791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.472 in
  • Flange Diameter
    0.787 in
Parallel Protection Plug - Green ; 19.0 mm | 0.748 in ;

11818

Price Range
$2.2242 - $0.3563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.748 in
  • Flange Diameter
    1.142 in
Parallel Protection Plug - Green ; 30.0 mm | 1.181 in ;

11826

Price Range
$1.4136 - $0.6363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    1.181 in
  • Flange Diameter
    1.575 in
Parallel Protection Plug - Black ; 5 mm | 0.197 in ; Fitting Height 12 mm | 0.471 in

12049B

Price Range
$1.5426 - $0.2454

Stock Levels
17203 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.197 in
  • Fitting Height
    0.471 in
Parallel Protection Plug - Black ; 13 mm | 0.511 in ; Fitting Height 14 mm | 0.551 in

12057B

Price Range
$4.0308 - $0.6452

Stock Levels
5740 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.511 in
  • Fitting Height
    0.551 in
Parallel Protection Plug - Black ; 23 mm | 0.906 in ; Fitting Height 16 mm | 0.630 in

12067B

Price Range
$7.0721 - $1.134

Stock Levels
23900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    0.906 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Black ; 47 mm | 1.850 in ; Fitting Height 22 mm | 0.866 in

12502B

Price Range
$7.1444 - $2.8674

Stock Levels
994 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.850 in
  • Fitting Height
    0.866 in
Parallel Protection Plug - Black ; 12 mm | 0.472 in ;

12672A

Price Range
$1.284 - $0.2057

Stock Levels
147426 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.472 in
  • Flange Diameter
    0.787 in
Parallel Protection Plug - Black ; 20 mm | 0.787 in ;

12681A

Price Range
$2.9205 - $0.4649

Stock Levels
1700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.787 in
  • Flange Diameter
    1.181 in
Parallel Protection Plug - Black ; 28 mm | 1.102 in ;

12690A

Price Range
$3.2825 - $0.5279

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    1.102 in
  • Flange Diameter
    1.496 in
Parallel Protection Plug - Green ; 11.0 mm | 0.433 in ;

11824

Price Range
$1.0526 - $0.1685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.433 in
  • Flange Diameter
    0.669 in
Parallel Protection Plug - Black ; 13 mm | 0.511 in ;

12673A

Price Range
$1.301 - $0.2085

Stock Levels
30859 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.511 in
  • Flange Diameter
    0.826 in
Parallel Protection Plug - Black ; 21 mm | 0.827 in ;

12683A

Price Range
$2.1365 - $0.3411

Stock Levels
17500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    0.827 in
  • Flange Diameter
    1.220 in
Parallel Protection Plug - Black ; 30.2 mm | 1.190 in ;

12692A

Price Range
$1.166 - $0.4673

Stock Levels
16556 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Diameter
    1.190 in
  • Flange Diameter
    1.400 in
Parallel Protection Plug - Green ; 8.0 mm | 0.315 in ;

11808

Price Range
$0.9764 - $0.1565

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.315 in
  • Flange Diameter
    0.551 in
Parallel Protection Plug - Green ; 7.0 mm | 0.276 in ;

11817

Price Range
$0.9582 - $0.1538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    0.276 in
  • Flange Diameter
    0.512 in
Parallel Protection Plug - Green ; 28.0 mm | 1.102 in ;

11825

Price Range
$2.9727 - $0.4764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Diameter
    1.102 in
  • Flange Diameter
    1.496 in