Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.
The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $1.3533 - $8.448 | 4000 In stock |
1.024 in
26 mm
|
||
| $0.1337 - $0.8351 | 12300 In stock |
0.275 in
7 mm
|
||
| $1.0278 - $2.5587 | 500 In stock |
1.850 in
47 mm
|
||
| $0.4107 - $2.564 | Request the lead time here |
0.945 in
24.0 mm
|
||
| $0.4197 - $2.6199 | Request the lead time here |
1.024 in
26.0 mm
|
||
| $0.338 - $2.1095 | Request the lead time here |
0.709 in
18.0 mm
|
||
| $0.7127 - $4.4654 | 10063 In stock |
0.580 in
14.7 mm
|
||
| $1.2012 - $7.5063 | 2992 In stock |
0.984 in
25 mm
|
||
| $0.1218 - $0.7602 | 5000 In stock |
0.236 in
6 mm
|
||
| $0.4259 - $2.6552 | 16841 In stock |
0.354 in
9 mm
|
||
| $0.8474 - $5.2859 | 4000 In stock |
0.709 in
18 mm
|
||
| $1.5903 - $9.9443 | 4000 In stock |
1.063 in
27 mm
|
||
| $0.1452 - $0.9077 | 18355 In stock |
0.315 in
8 mm
|
||
| $0.2739 - $1.6992 | 38525 In stock |
0.630 in
16 mm
|
||
| $0.3846 - $2.3943 | 2487 In stock |
0.945 in
24 mm
|
||
| $0.2348 - $1.4652 | 9985 In stock |
0.125 in
3.2 mm
|
||
| $1.26 - $7.8684 | 1445 In stock |
|
||
| $0.3213 - $2.0064 | Request the lead time here |
0.669 in
17.0 mm
|
||
| $0.2777 - $1.7328 | Request the lead time here |
0.63 in
16.0 mm
|
||
| $0.392 - $2.447 | Request the lead time here |
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue