Menu Search

PCB Corner Edge Locking Supports

In stock

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.4628 - $0.5552 1000 In stock
0.063 in
0.752 in
$0.4277 - $0.5133 8000 In stock
0.063 in
0.5 in
TCEHCBS-6-01 $0.4154 - $0.4982 Request the lead time here
0.063 in
0.374 in
$0.48 - $0.576 1000 In stock
0.063 in
0.874 in
TCEHCBS-10-01 $0.4467 - $0.5361 Request the lead time here
0.063 in
0.626 in
TCEHCBS-4-01 $0.405 - $0.6095 1000 In stock
0.063 in
0.252 in
Edge Locking Support - ; 19.1 mm | .750 in

TCEHCBS-12-01

Price Range
$0.5552 - $0.4628

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
  • Panel Thickness A Range
    0.063 in
Edge Locking Support - ; 12.7 mm | 0.500 in

TCEHCBS-8-01

Price Range
$0.5133 - $0.4277

Stock Levels
8000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
  • Panel Thickness A Range
    0.063 in
Edge Locking Support - ; 9.5 mm | .375 in

TCEHCBS-6-01

Price Range
$0.4982 - $0.4154

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.327 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
  • Panel Thickness A Range
    0.063 in
Edge Locking Support - ; 22.2 mm | 0.875 in

TCEHCBS-14-01

Price Range
$0.576 - $0.48

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
  • Panel Thickness A Range
    0.063 in
Edge Locking Support - ; 15.9 mm | 0.625 in

TCEHCBS-10-01

Price Range
$0.5361 - $0.4467

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.327 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
  • Panel Thickness A Range
    0.063 in
Edge Locking Support - ; 6.4 mm | 0.250 in

TCEHCBS-4-01

Price Range
$0.6095 - $0.405

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.327 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
  • Panel Thickness A Range
    0.063 in