Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.4628 - $0.5552 | 1000 In stock |
0.063 in
1.6 mm
|
|
|
0.752 in
19.1 mm
|
||
| $0.4277 - $0.5133 | 8000 In stock |
0.063 in
1.6 mm
|
|
|
0.5 in
12.7 mm
|
||
| TCEHCBS-6-01 | $0.4154 - $0.4982 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.374 in
9.5 mm
|
|
| $0.48 - $0.576 | 1000 In stock |
0.063 in
1.6 mm
|
|
|
0.874 in
22.2 mm
|
||
| TCEHCBS-10-01 | $0.4467 - $0.5361 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.626 in
15.9 mm
|
|
| TCEHCBS-4-01 | $0.405 - $0.6095 | 1000 In stock |
0.063 in
1.6 mm
|
|
|
0.252 in
6.4 mm