Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. They are available in several different materials in a wide array of sizes
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.2693 - $0.3324 | 17500 In stock |
0.252 in
6.4 mm
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
||
| $0.6371 - $0.879 | Request the lead time here |
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
1.250 in
31.8 mm
|
||
| $0.7494 - $1.0343 | 500 In stock |
0.315 in
8 mm
|
0.750 in
19.1 mm
|
1.250 in
31.8 mm
|
||
| $0.3534 - $0.4017 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.312 in
7.9 mm
|
||
| $0.5201 - $0.5909 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.827 in
21 mm
|
||
| $0.2805 - $0.3039 | 2000 In stock |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.5006 - $0.5421 | 2992 In stock |
0.402 in
10.2 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| $0.0995 - $0.1191 | 5000 In stock |
0.032 in
0.8 mm
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
||
| $0.0939 - $0.0939 | Request the lead time here |
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
0.126 in
3.2 mm
|
||
| $1.1313 - $1.2257 | Request the lead time here |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1592 - $0.1592 | Request the lead time here |
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| $0.1175 - $0.1404 | Request the lead time here |
0.047 in
1.2 mm
|
0.125 in
3.2 mm
|
0.438 in
11.1 mm
|
||
| $0.1955 - $0.2222 | 135500 In stock |
0.120 in
3 mm
|
0.250 in
6.4 mm
|
1.500 in
38.1 mm
|
||
| $0.5127 - $0.7509 | 1000 In stock |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.299 in
7.6 mm
|
||
| $0.4193 - $0.4542 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.3833 - $0.4355 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.375 in
9.5 mm
|
||
| $0.4874 - $0.5538 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.787 in
20 mm
|
||
| $0.4028 - $0.4577 | Request the lead time here |
0.197 in
5 mm
|
0.472 in
12 mm
|
0.453 in
11.5 mm
|
||
| $0.1746 - $0.1983 | 4000 In stock |
0.120 in
3 mm
|
0.250 in
6.4 mm
|
1.250 in
31.8 mm
|
||
| $0.4624 - $0.4624 | Request the lead time here |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm