Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0827 - $0.1019 | 2000 In stock |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0944 - $0.1166 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
||
| $0.0812 - $0.1002 | 3000 In stock |
0.252 in
6.4 mm
|
|
0.563 in
14.3 mm
|
||
| $0.1229 - $0.1635 | 2000 In stock |
0.252 in
6.4 mm
|
|
1.374 in
34.9 mm
|
||
| $0.0677 - $0.0837 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0344 - $0.0423 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.315 in
8.0 mm
|
||
| $0.0273 - $0.0338 | 3000 In stock |
0.315 in
8.0 mm
|
|
0.252 in
6.4 mm
|
||
| $0.0885 - $0.1092 | 19000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
||
| $0.0708 - $0.0875 | 6000 In stock |
0.252 in
6.4 mm
|
|
0.374 in
9.5 mm
|
||
| $0.0855 - $0.1056 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.626 in
15.9 mm
|
||
| $0.0884 - $0.1178 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.189 in
4.8 mm
|
||
| $0.0894 - $0.1104 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
||
| $0.1097 - $0.1352 | 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
||
| $0.0882 - $0.098 | 11000 In stock |
0.236 in
6.0 mm
|
|
0.591 in
15.0 mm
|
||
| $0.0611 - $0.0678 | Request the lead time here |
0.236 in
6.0 mm
|
|
0.787 in
20.0 mm
|
||
| $0.1092 - $0.1212 | 2000 In stock |
0.236 in
6.0 mm
|
|
0.984 in
25.0 mm
|
||
| $0.1188 - $0.1584 | Request the lead time here |
0.252 in
6.4 mm
|
|
0.827 in
21.0 mm
|
||
| $0.0863 - $0.1065 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
||
| $0.11 - $0.1356 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.563 in
14.3 mm
|
||
| $0.1037 - $0.1281 | Request the lead time here |
0.315 in
8.0 mm
|
|
0.22 in
5.6 mm