These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes | Spacer Length | View | |
|---|---|---|---|---|---|---|
| 3000 In stock |
0.252 in
6.4 mm
|
|
0.563 in
14.3 mm
|
|||
| 2000 In stock |
0.252 in
6.4 mm
|
|
1.374 in
34.9 mm
|
|||
| 4000 In stock |
0.189 in
4.8 mm
|
|
0.252 in
6.4 mm
|
|||
| 12000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
|||
| 6000 In stock |
0.189 in
4.8 mm
|
|
0.437 in
11.1 mm
|
|||
| 19000 In stock |
0.252 in
6.4 mm
|
|
0.752 in
19.1 mm
|
|||
| 2000 In stock |
0.189 in
4.8 mm
|
|
0.626 in
15.9 mm
|
|||
| 1000 In stock |
0.374 in
9.5 mm
|
|
0.5 in
12.7 mm
|
|||
| 11000 In stock |
0.236 in
6.0 mm
|
|
0.591 in
15.0 mm
|
|||
| Request the lead time here |
0.236 in
6.0 mm
|
|
0.472 in
12.0 mm
|
|||
| 1000 In stock |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
|||
| 2000 In stock |
0.252 in
6.4 mm
|
|
0.874 in
22.2 mm
|
|||
| 1000 In stock |
0.189 in
4.8 mm
|
|
0.28 in
7.1 mm
|
|||
| 3000 In stock |
0.252 in
6.4 mm
|
|
0.673 in
17.1 mm
|
|||
| Request the lead time here |
0.189 in
4.8 mm
|
|
0.5 in
12.7 mm
|
|||
| Request the lead time here |
0.189 in
4.8 mm
|
|
0.689 in
17.5 mm
|
|||
| 1000 In stock |
0.315 in
8.0 mm
|
|
1.126 in
28.6 mm
|
|||
| 1000 In stock |
0.236 in
6.0 mm
|
|
0.394 in
10.0 mm
|
|||
| Request the lead time here |
0.252 in
6.4 mm
|
|
1 in
25.4 mm
|
|||
| Request the lead time here |
0.252 in
6.4 mm
|
|
0.5 in
12.7 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue