These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1913 - $0.2172 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| $0.2904 - $0.3302 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.3257 - $0.3699 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
| $0.2576 - $0.2925 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.2322 - $0.264 | 16000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.2606 - $0.2958 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
| $0.2144 - $0.2436 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.118 in
3.0 mm
|
||
| $0.3684 - $0.4187 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
1.181 in
30.0 mm
|
||
| $0.2124 - $0.2414 | 2000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.2793 - $0.3174 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.2381 - $0.2705 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
| $0.2492 - $0.2834 | 3000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| $0.3153 - $0.3584 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
| $0.357 - $0.4056 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.984 in
25.0 mm
|
||
| $0.2861 - $0.3251 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
||
| $0.2885 - $0.3278 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
| $0.2807 - $0.3186 | 26000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue