These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2121 - $0.2411 | 7000 In stock | 
UL94 V-2
 | 
0.187 in
 
4.75 mm
 | 
0.187 in
 
4.75 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.752 in
 
19.1 mm
 | ||
| $0.2091 - $0.2375 | Request the lead time here | 
UL94 V-2
 | 
0.187 in
 
4.75 mm
 | 
0.187 in
 
4.75 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.626 in
 
15.9 mm
 | ||
| $0.2069 - $0.2354 | 7000 In stock | 
UL94 V-2
 | 
0.187 in
 
4.75 mm
 | 
0.187 in
 
4.75 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.2039 - $0.2319 | 1000 In stock | 
UL94 V-2
 | 
0.187 in
 
4.75 mm
 | 
0.187 in
 
4.75 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.374 in
 
9.5 mm
 | ||
| $0.215 - $0.2442 | Request the lead time here | 
UL94 V-2
 | 
0.187 in
 
4.75 mm
 | 
0.187 in
 
4.75 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.031 - 0.078 in
 
0.79 - 1.98 mm
 | 
0.874 in
 
22.2 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue