The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.5787 - $0.6273 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.06 in
1.52 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.75 in
44.45 mm
|
||
$0.3152 - $0.3413 | 24000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.4185 - $0.4532 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
$0.3183 - $0.345 | 24000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3785 - $0.4104 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.3152 - $0.3413 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.4446 - $0.4814 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.3899 - $0.4224 | 9000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.5438 - $0.5891 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
$0.3983 - $0.4316 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
$0.3392 - $0.3674 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.3942 - $0.4271 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3497 - $0.3786 | 2000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.4613 - $0.4997 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
$0.3899 - $0.4224 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.4934 - $0.5345 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
$0.4199 - $0.455 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.7211 - $0.7811 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
$0.518 - $0.5609 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
$0.386 - $0.4182 | 7000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue