Menu Search

PCB Support Pillars - Arrowhead Snap Lock/Bayonet Nose Snap Fit

In stock

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and snap fit features add a secure hold and an ease of application

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
23 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.374 in
17000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.252 in
Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.437 in
1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.126 in
Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.752 in
1000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.874 in
Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.437 in
Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.252 in
Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.752 in
Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.874 in
21000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.374 in
Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1 in
2000 In stock
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.5 in
9000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.252 in
Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.626 in
Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1.252 in
1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.311 in
Request the lead time here
UL94 V-2
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.189 in
1000 In stock
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
0.5 in
Request the lead time here
UL94 V-0
0.157 in
0.187 in
0.06 in
0.031 - 0.079 in
1 in
  • of 2
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 34.9 mm | 1.375 in ; Natural

LCBS-4-22-19


Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.250 in ; Natural

LCBS-4-4-01


Stock Levels
17000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LCBS-4-7-19


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 28.6 mm | 1.125 in ; Natural

LCBS-4-18-19


Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 19.1 mm | 0.750 in ; Natural

LCBS-4-12-01


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 22.2 mm | 0.875 in ; Natural

LCBS-4-14-01


Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 11.1 mm | 0.438 in ; Natural

LCBS-4-7-01


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Body Diameter 7.1 mm | 0.280 in ; Spacer Length 31.8 mm | 1.250 in ; Natural

LCBS-4-20-19


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Body Diameter 7.1 mm | 0.280 in ; Spacer Length 19.1 mm | 0.750 in ; Natural

LCBS-4-12-19


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 22.2 mm | 0.875 in ; Natural

LCBS-4-14-19


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 9.5 mm | 0.375 in ; Natural

LCBS-4-6-01


Stock Levels
21000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 25.4 mm | 1.000 in ; Natural

LCBS-4-16-01


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.500 in ; Natural

LCBS-4-8-01


Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 6.4 mm | 0.250 in ; Natural

LCBS-4-4-19


Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 15.9 mm | 0.625 in ; Natural

LCBS-4-10-19


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 31.8 mm | 1.250 in ; Natural

LCBS-4-20-01


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 8 mm | 0.313 in ; Natural

LCBS-4-5-19


Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 4.7 mm | 0.187 in ; Natural

LCBS-4-3-01


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 12.7 mm | 0.500 in ; Natural

LCBS-4-8-19


Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in
PCB Support - Locking Arrowhead Fix ; Nylon 6/6 ; Spacer Length 25.4 mm | 1.000 in ; Natural

LCBS-4-16-19


Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.187 in
  • Locking Head Height A
    0.402 in
  • Locking Head Height B
    0.22 in