Menu Search

PCB Support Pillars - Collar Spacer

In stock

These collar spacers are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Item Code Price range Availability Maximum Panel Thickness A Hole Diameter A Compatible Thread Sizes (All) Spacer Length View
$0.1794 - $0.2039 Request the lead time here
0.093 in
#6,M3
0.787 in
$0.2174 - $0.318 25000 In stock
0.093 in
$0.1644 - $0.1868 2000 In stock
0.093 in
$0.1689 - $0.1917 17000 In stock
0.093 in
$0.1664 - $0.189 Request the lead time here
0.093 in
$0.1689 - $0.1917 Request the lead time here
0.093 in
$0.1664 - $0.189 1000 In stock
0.093 in
$0.2225 - $0.3333 16000 In stock
0.093 in
0.327 in
0.272 in
$0.1743 - $0.1976 8000 In stock
0.093 in
$0.1664 - $0.189 12000 In stock
0.093 in
$0.1794 - $0.2039 7000 In stock
0.093 in
$0.1689 - $0.1917 6000 In stock
0.093 in
$0.1743 - $0.1976 10000 In stock
0.093 in
$0.2225 - $0.2669 7000 In stock
0.093 in
0.197 in
0.197 in
$0.2225 - $0.3333 24000 In stock
0.094 in
0.256 in
#6,M3
0.256 in
$0.1644 - $0.1868 2000 In stock
0.093 in
$0.1794 - $0.2039 1000 In stock
0.093 in
#4,M2.5
0.787 in
$0.1743 - $0.1976 5000 In stock
0.093 in
#4,M2.5
0.591 in
Screw Support - Snap Lock ; ; 2.4 mm | 0.093 in ; #6, M3 ; 20 mm | 0.787 in

CSR6-787-01

Price Range
$0.2039 - $0.1794

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.394 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.787 in
Screw Support - Natural ; Polyamide 66

CSR8-224-01

Price Range
$0.318 - $0.2174

Stock Levels
25000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR6-224-01

Price Range
$0.1868 - $0.1644

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR6-394-01

Price Range
$0.1917 - $0.1689

Stock Levels
17000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR8-295-01

Price Range
$0.189 - $0.1664

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR4-394-01

Price Range
$0.1917 - $0.1689

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR6-295-01

Price Range
$0.189 - $0.1664

Stock Levels
1000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw & Lock Support 6.9 mm Snap Lock Fix

CSP8-01

Price Range
$0.3333 - $0.2225

Stock Levels
16000 In stock
Attributes
  • Body Diameter
    0.433 in
  • Hole Diameter A
    0.327 in
  • Inside Height
    0.142 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
Screw Support - Natural ; Polyamide 66

CSR6-591-01

Price Range
$0.1976 - $0.1743

Stock Levels
8000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR4-295-01

Price Range
$0.189 - $0.1664

Stock Levels
12000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR8-787-01

Price Range
$0.2039 - $0.1794

Stock Levels
7000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR8-394-01

Price Range
$0.1917 - $0.1689

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Polyamide 66

CSR8-591-01

Price Range
$0.1976 - $0.1743

Stock Levels
10000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Natural ; Nylon 6/6

CSP4-01

Price Range
$0.2669 - $0.2225

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.295 in
  • Hole Diameter A
    0.197 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
Screw & Lock Support 6.5 mm #6,M3 Snap Lock Fix

CSP6-01

Price Range
$0.3333 - $0.2225

Stock Levels
24000 In stock
Attributes
  • Body Diameter
    0.394 in
  • Hole Diameter A
    0.256 in
  • Inside Height
    0.118 in
  • Locking Head Height A
    0.197 in
  • Maximum Operating Temperature
    185 °F
Screw Support - Natural ; Polyamide 66

CSR4-224-01

Price Range
$0.1868 - $0.1644

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
  • Full Material
    Polyamide 66
Screw Support - Snap Lock ; ; 2.4 mm | 0.093 in ; #4, M2.5 ; 20 mm | 0.787 in

CSR4-787-01

Price Range
$0.2039 - $0.1794

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.295 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Spacer Length
    0.787 in
Screw Support - Snap Lock Fix ; ; 2.4 mm | 0.094 in ; ; 15.0 mm | 0.591 in

CSR4-591-01

Price Range
$0.1976 - $0.1743

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.295 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.093 in
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F