Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.332 - $0.3678 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.551 in
 
14.0 mm
 
 | 
||
| $0.3648 - $0.4043 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.63 in
 
16.0 mm
 
 | 
||
| $0.2978 - $0.33 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
||
| $0.2901 - $0.3213 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.2502 - $0.2774 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.187 in
 
4.75 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.311 in
 
7.9 mm
 
 | 
||
| $0.3302 - $0.3659 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.362 in
 
9.2 mm
 
 | 
||
| $0.4392 - $0.4866 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
1.126 in
 
28.6 mm
 
 | 
||
| $0.315 - $0.3489 | 1055 In stock | 
 
0.118 in
 
3.0 mm
 
 | 
 
0.118 in
 
3.0 mm
 
 | 
 
0.047 - 0.079 in
 
1.2 - 2.0 mm
 
 | 
 
0.047 - 0.079 in
 
1.2 - 2.0 mm
 
 | 
 
0.276 in
 
7.0 mm
 
 | 
||
| $0.3971 - $0.44 | 5000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
||
| $0.3062 - $0.3393 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.187 in
 
4.75 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
||
| $0.3132 - $0.3471 | 4000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
||
| $0.2828 - $0.3132 | 2000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| $0.4086 - $0.4526 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.787 in
 
20.0 mm
 
 | 
||
| $0.3209 - $0.3555 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.276 in
 
7.0 mm
 
 | 
||
| $0.2978 - $0.33 | 1000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| $0.374 - $0.4145 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.492 in
 
12.5 mm
 
 | 
||
| $0.2781 - $0.3081 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
 
0.236 in
 
6.0 mm
 
 | 
||
| $0.3687 - $0.4088 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.187 in
 
4.75 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
1 in
 
25.4 mm
 
 | 
||
| $0.3896 - $0.4317 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.187 in
 
4.75 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
1.126 in
 
28.6 mm
 
 | 
||
| $0.3551 - $0.3935 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
0.063 - 0.071 in
 
1.6 - 1.8 mm
 
 | 
 
0.031 - 0.079 in
 
0.8 - 2.0 mm
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue