Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.5667 - $0.68 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.984 in
25.0 mm
|
||
$0.3824 - $0.4587 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.4197 - $0.5034 | 3000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.551 in
14.0 mm
|
||
$0.3336 - $0.4005 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
$0.3708 - $0.4448 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.3791 - $0.4551 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3683 - $0.4418 | 5000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.4428 - $0.5313 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.63 in
16 mm
|
||
$0.4104 - $0.492 | 800 In stock |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.472 in
12.0 mm
|
||
$0.5034 - $0.6042 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.472 in
12.0 mm
|
||
CBLS320A | $0.4292 - $0.5147 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
|
$0.3915 - $0.4698 | 1000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.378 in
9.6 mm
|
||
$0.3729 - $0.4475 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.197 in
5.0 mm
|
||
$0.485 - $0.5816 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.748 in
19.0 mm
|
||
$0.3639 - $0.4367 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.126 in
3.2 mm
|
||
$0.485 - $0.5816 | 1000 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.709 in
18.0 mm
|
||
$0.4292 - $0.5147 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.551 in
14.0 mm
|
||
$0.4454 - $0.5345 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.4628 - $0.5553 | Request the lead time here |
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.3639 - $0.4367 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue