Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
$0.4436 - $0.5322 | 21000 In stock |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
$0.5502 - $0.66 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
1 in
25.4 mm
|
||
$0.366 - $0.4389 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.157 in
4.0 mm
|
||
$0.3824 - $0.4587 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.248 in
6.3 mm
|
||
$0.3639 - $0.4367 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.126 in
3.2 mm
|
||
$0.3639 - $0.4367 | 1000 In stock |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.126 in
3.2 mm
|
||
$0.4755 - $0.5703 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.5243 - $0.629 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.787 in
20.0 mm
|
||
$0.3833 - $0.4601 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.315 in
8.0 mm
|
||
$0.3639 - $0.4367 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.126 in
3.2 mm
|
||
$0.485 - $0.5816 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.709 in
18.0 mm
|
||
$0.5456 - $0.6545 | 3000 In stock |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.709 in
18.0 mm
|
||
$0.4569 - $0.5481 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.4058 - $0.4868 | Request the lead time here |
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
$0.4934 - $0.5921 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
$0.3617 - $0.4341 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.3765 - $0.4517 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.276 in
7.0 mm
|
||
$0.4292 - $0.5147 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.551 in
14.0 mm
|
||
$0.4428 - $0.5313 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.63 in
16 mm
|
||
$0.5667 - $0.68 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue