Menu Search

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

In stock

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
183 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.4058 - $0.6107 46000 In stock
0.118 in
0.118 in
0.047 - 0.067 in
0.031 - 0.079 in
0.252 in
$0.5313 - $0.6378 Request the lead time here
0.118 in
0.118 in
0.047 - 0.079 in
0.047 - 0.079 in
0.866 in
$0.3915 - $0.4698 1000 In stock
0.138 in
0.138 in
0.031 - 0.079 in
0.031 - 0.079 in
0.378 in
  • of 10
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 6.4 mm | 0.250 in

CBLS315A

Price Range
$0.6107 - $0.4058

Stock Levels
46000 In stock
Attributes
  • Hole Diameter A
    0.118 in
  • Hole Diameter B
    0.118 in
  • Locking Head Height A
    0.11 in
  • Locking Head Height B
    0.126 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 22.0 mm | 0.866 in

CBDLS565A

Price Range
$0.6378 - $0.5313

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.118 in
  • Hole Diameter B
    0.118 in
  • Locking Head Height A
    0.11 in
  • Locking Head Height B
    0.11 in
  • Maximum Operating Temperature
    185 °F
PCB Support - Locking Arrowhead Fix ; Locking Arrowhead Fix ; Natural ; PA ; 9.6 mm | 0.378 in

CBDLS635A

Price Range
$0.4698 - $0.3915

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.138 in
  • Hole Diameter B
    0.138 in
  • Locking Head Height A
    0.157 in
  • Locking Head Height B
    0.098 in
  • Maximum Operating Temperature
    185 °F