These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3444 - $0.3912 | Request the lead time here | 
 
0.157 in
 
4 mm
 
 | 
 | 
 
0.062 in
 
1.6 mm
 
 | 
 
#6-32
 
 | 
 
0.750 in
 
19.1 mm
 
 | 
||
| $0.4524 - $0.6744 | 5000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
0.75 in
 
19.05 mm
 
 | 
||
| $0.3764 - $0.4079 | 4000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
||
| $0.4746 - $0.5141 | 1000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
1.25 in
 
31.75 mm
 
 | 
||
| $0.3942 - $0.6117 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
0.25 in
 
6.35 mm
 
 | 
||
| $0.5006 - $0.5421 | 3000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
1.25 in
 
31.75 mm
 
 | 
||
| $0.4722 - $0.5117 | 1500 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
1 in
 
25.4 mm
 
 | 
||
| $0.4865 - $0.5267 | 6000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
1.125 in
 
28.58 mm
 
 | 
||
| $0.4368 - $0.473 | 2000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
0.75 in
 
19.05 mm
 
 | 
||
| $0.4151 - $0.4496 | 124000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
0.625 in
 
15.88 mm
 
 | 
||
| $0.4151 - $0.4496 | 430000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
0.625 in
 
15.88 mm
 
 | 
||
| $0.4007 - $0.6245 | 164000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
0.375 in
 
9.53 mm
 
 | 
||
| $0.3929 - $0.4256 | Request the lead time here | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
0.5 in
 
12.7 mm
 
 | 
||
| $0.4722 - $0.5117 | 500 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
1 in
 
25.4 mm
 
 | 
||
| $0.3866 - $0.4188 | 2000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
0.375 in
 
9.53 mm
 
 | 
||
| $0.4607 - $0.4988 | 6000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
0.875 in
 
22.23 mm
 
 | 
||
| $0.5147 - $0.5574 | 1000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#6-32
 
 | 
 
1.406 in
 
35.71 mm
 
 | 
||
| $0.467 - $0.506 | 1000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
1.125 in
 
28.58 mm
 
 | 
||
| $0.4607 - $0.4988 | 3500 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
0.874 in
 
22.2 mm
 
 | 
||
| $0.4823 - $0.5225 | 2000 In stock | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 | 
 
#8-32
 
 | 
 
1.406 in
 
35.71 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue