Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.401 - $0.4559 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
| $0.3905 - $0.4437 | Request the lead time here |
0.100 in
2.5 mm
|
|
0.250 in
6.4 mm
|
#6-32
|
0.563 in
14.3 mm
|
||
| $0.368 - $0.4184 | 3000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
| $0.3621 - $0.4116 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
||
| $0.3822 - $0.434 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
| SCBST-6-01 | $0.374 - $0.4247 | 38000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
|
| $0.3707 - $0.4212 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm
|
||
| $0.3648 - $0.4146 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.189 in
4.8 mm
|
||
| $0.3765 - $0.4281 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.437 in
11.1 mm