Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.4281 - $0.4637 | 2000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.626 in
15.9 mm
|
||
| $0.4035 - $0.4371 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.5 in
12.7 mm
|
||
| $0.392 - $0.4244 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.437 in
11.1 mm
|
||
| LCBS-L-5-01 | $0.3693 - $0.4001 | 2000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.299 in
7.6 mm
|
|
| $0.4191 - $0.4542 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.563 in
14.3 mm
|
||
| $0.3804 - $0.4119 | 2000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.374 in
9.5 mm