Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3356 - $0.4026 | 6000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.374 in
9.5 mm
|
||
| $0.4238 - $0.5087 | 1000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
1 in
25.4 mm
|
||
| $0.3554 - $0.4263 | 4000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.5 in
12.7 mm
|
||
| $0.27 - $0.3239 | Request the lead time here |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.126 in
3.2 mm
|
||
| $0.3254 - $0.3908 | 244000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.311 in
7.9 mm
|
||
| $0.4086 - $0.443 | Request the lead time here |
0.234 in
5.9 mm
|
0.313 in
8 mm
|
0.169 in
4.3 mm
|
|
0.938 in
23.8 mm
|
||
| $0.3155 - $0.3786 | 14400 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3858 - $0.4629 | 1000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.752 in
19.1 mm
|
||
| $0.3668 - $0.4403 | 2000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.626 in
15.9 mm
|
||
| $0.3375 - $0.5066 | Request the lead time here |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.437 in
11.1 mm
|
||
| 23000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.437 in
11.1 mm
|
|||
| $0.3081 - $0.3699 | 15000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.437 in
11.1 mm
|
||
| $0.3554 - $0.4263 | 36000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.5 in
12.7 mm
|
||
| $0.2877 - $0.345 | 12000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.4052 - $0.486 | 3000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.874 in
22.2 mm
|
||
| $0.3155 - $0.3786 | 2000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.252 in
6.4 mm
|
||
| $0.3254 - $0.3908 | 22000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.169 in
4.3 mm
|
|
0.311 in
7.9 mm
|
||
| $0.2787 - $0.3347 | 5000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.185 in
4.7 mm
|
||
| $0.3356 - $0.4026 | 5000 In stock |
0.232 in
5.9 mm
|
0.311 in
7.9 mm
|
0.154 in
3.9 mm
|
|
0.374 in
9.5 mm
|
||
| $0.3107 - $0.3726 | 4000 In stock |
0.185 in
4.7 mm
|
0.26 in
6.6 mm
|
0.13 in
3.3 mm
|
|
0.5 in
12.7 mm