These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1257 - $0.1553 | 24000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.438 in
 
11.1 mm
 | ||
| 27MP00250 | $0.1173 - $0.1448 | 12000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.250 in
 
6.4 mm
 | |
| $0.1877 - $0.2316 | 1000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
1.950 in
 
49.5 mm
 | ||
| $0.1503 - $0.1856 | 4000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.750 in
 
19.1 mm
 | ||
| $0.1184 - $0.1463 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.312 in
 
7.9 mm
 | ||
| $0.1194 - $0.1475 | 3000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.375 in
 
9.5 mm
 | ||
| $0.1592 - $0.1965 | 7000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.875 in
 
22.2 mm
 | ||
| $0.1322 - $0.1632 | 135000 In stock | 
0.157 in
 
4.0 mm
 | 
0.157 in
 
4.0 mm
 | 
0.063 in
 
1.6 mm
 | 
0.063 in
 
1.6 mm
 | 
0.5 in
 
12.7 mm
 | ||
| $0.1257 - $0.1553 | 10000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.437 in
 
11.1 mm
 | ||
| $0.1139 - $0.1406 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.197 in
 
5 mm
 | ||
| $0.1736 - $0.2145 | 3000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
1.000 in
 
25.4 mm
 | ||
| $0.1412 - $0.1743 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.625 in
 
15.9 mm
 | ||
| $0.2585 - $0.2862 | 6000 In stock | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.157 in
 
4 mm
 | ||
| $0.2738 - $0.3035 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.177 in
 
4.5 mm
 | ||
| $0.3135 - $0.3476 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.413 in
 
10.5 mm
 | ||
| $0.2916 - $0.3231 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.276 in
 
7 mm
 | ||
| $0.3453 - $0.3827 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.551 in
 
14 mm
 | ||
| $0.2585 - $0.2862 | Request the lead time here | 
0.125 in
 
3.2 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.827 in
 
21 mm
 | ||
| $0.2816 - $0.312 | Request the lead time here | 
0.156 in
 
4 mm
 | 
0.156 in
 
4 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.047 - 0.062 in
 
1.2 - 1.6 mm
 | 
0.197 in
 
5 mm
 | ||
| $0.2534 - $0.2807 | Request the lead time here | 
0.125 in
 
3.2 mm
 | 
0.125 in
 
3.2 mm
 | 
0.062 in
 
1.6 mm
 | 
0.062 in
 
1.6 mm
 | 
0.687 in
 
17.4 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue