Menu Search

PCB Supports - Locking Two-Prong Cupped/Locking Bayonet

In stock

These spacers are easily mounted by hand. One end is a locking bayonet nose that easily locates the mounting hole. The other hole is a low profile 2 prong fix with a cupped base to seal the hole and provide stability. Available in 2 different hole diameters, .156 and .125 in many different spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2564 - $0.2783 Request the lead time here
0.156 in
0.125 in
0.062 in
0.062 in
0.437 in
$0.1496 - $0.1847 9000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.500 in
$0.2331 - $0.2529 2000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.437 in
$0.1845 - $0.2279 7000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
1.000 in
$0.1599 - $0.1976 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.625 in
$0.2261 - $0.2448 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.375 in
$0.1704 - $0.2103 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.750 in
$0.1811 - $0.2234 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.875 in
$0.2219 - $0.2403 1000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.250 in
$0.2243 - $0.2427 7000 In stock
0.156 in
0.125 in
0.062 in
0.062 in
0.312 in
$0.2091 - $0.2265 36000 In stock
0.157 in
0.126 in
0.063 in
0.063 in
0.126 in
PCB Support 0.437 in Nylon 6/6 UL94 V-2 Black

27LMSP00437B

Price Range
$0.2783 - $0.2564

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 12.7 mm | 0.500 in

27LMSP00500

Price Range
$0.1847 - $0.1496

Stock Levels
9000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 11.1 mm | 0.437 in

27LMSP00437

Price Range
$0.2529 - $0.2331

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 25.4 mm | 1.000 in

27LMSP01000

Price Range
$0.2279 - $0.1845

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 15.9 mm | 0.625 in

27LMSP00625

Price Range
$0.1976 - $0.1599

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 9.5 mm | 0.375 in

27LMSP00375

Price Range
$0.2448 - $0.2261

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 19.1 mm | 0.750 in

27LMSP00750

Price Range
$0.2103 - $0.1704

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 22.2 mm | 0.875 in

27LMSP00875

Price Range
$0.2234 - $0.1811

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 6.4 mm | 0.250 in

27LMSP00250

Price Range
$0.2403 - $0.2219

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
PCB Support - Locking Bayonet Nose Fix ; Locking Two Prong Fix ; Natural ; Nylon 6/6 ; 7.9 mm | 0.312 in

27LMSP00312

Price Range
$0.2427 - $0.2243

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.154 in
  • Hole Diameter A
    0.156 in
  • Hole Diameter B
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Snap Lock Support 3.2 mm Nylon 6/6 UL94 V-2 Natural

27LMSP00125

Price Range
$0.2265 - $0.2091

Stock Levels
36000 In stock
Attributes
  • Body Diameter
    0.217 in
  • Hole Diameter A
    0.157 in
  • Hole Diameter B
    0.126 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in