Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0548 - $0.0753 Request the lead time here
Fillister Head
10-24
2.000 in
$0.0627 - $0.0731 Request the lead time here
Fillister Head
10-32
0.312 in
$0.0564 - $0.0657 Request the lead time here
Fillister Head
6-32
0.132 in
0.226 in
0.156 in
$0.059 - $0.0689 7000 In stock
Fillister Head
6-32
0.132 in
0.226 in
0.625 in
$0.0615 - $0.0717 11000 In stock
Fillister Head
8-32
0.156 in
0.270 in
1.000 in
$0.0617 - $0.0719 Request the lead time here
Fillister Head
10-24
0.125 in
$0.0621 - $0.0723 Request the lead time here
Fillister Head
10-32
0.187 in
$0.0641 - $0.0749 1000 In stock
Fillister Head
10-32
0.625 in
$0.0504 - $0.0692 Request the lead time here
Fillister Head
10-32
1.250 in
$0.0527 - $0.0722 Request the lead time here
Fillister Head
#10-32
0.180 in
0.313 in
1.250 in
$0.0572 - $0.0783 2500 In stock
Fillister Head
1/4-20
0.750 in
$0.0632 - $0.0737 1000 In stock
Fillister Head
10-32
0.375 in
$0.0647 - $0.0755 Request the lead time here
Fillister Head
#10-32
0.180 in
0.313 in
0.188 in
$0.0557 - $0.0764 1500 In stock
Fillister Head
1/4-20
0.250 in
$0.0626 - $0.0729 1000 In stock
Fillister Head
6-32
0.132 in
0.226 in
1.500 in
$0.0585 - $0.0683 5000 In stock
Fillister Head
6-32
0.132 in
0.226 in
0.500 in
$0.0605 - $0.0705 Request the lead time here
Fillister Head
6-32
0.132 in
0.226 in
1.250 in
$0.0503 - $0.0692 Request the lead time here
Fillister Head
8-32
0.156 in
0.270 in
2.000 in
$0.0656 - $0.0767 Request the lead time here
Fillister Head
#10-24
0.180 in
0.313 in
0.313 in
$0.5385 - $0.6284 1000 In stock
Fillister Head
#10-32
0.500 in
  • of 35
Machine Screw - Natural; Nylon 6/6;

011024F200

Price Range
$0.0753 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F031

Price Range
$0.0731 - $0.0627

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.312 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 4 mm | 0.156 in; Head Diameter 5.7 mm | 0.226 in

010632WF015

Price Range
$0.0657 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.156 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 15.9 mm | 0.625 in; Head Diameter 5.7 mm | 0.226 in

010632WF062

Price Range
$0.0689 - $0.059

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.625 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in; Head Diameter 6.9 mm | 0.270 in

010832WF100

Price Range
$0.0717 - $0.0615

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011024F012

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F018

Price Range
$0.0723 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F062

Price Range
$0.0749 - $0.0641

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F125

Price Range
$0.0692 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in; Head Diameter 8 mm | 0.313 in

011032WF125

Price Range
$0.0722 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

012520F075

Price Range
$0.0783 - $0.0572

Stock Levels
2500 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F037

Price Range
$0.0737 - $0.0632

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-32; Thread Length 4.7 mm | 0.187 in; Head Diameter 8 mm | 0.313 in

011032WF018

Price Range
$0.0755 - $0.0647

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

012520F025

Price Range
$0.0764 - $0.0557

Stock Levels
1500 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 38.1 mm | 1.500 in; Head Diameter 5.7 mm | 0.226 in

010632WF150

Price Range
$0.0729 - $0.0626

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.500 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 12.7 mm | 0.500 in; Head Diameter 5.7 mm | 0.226 in

010632WF050

Price Range
$0.0683 - $0.0585

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.500 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 31.8 mm | 1.250 in; Head Diameter 5.7 mm | 0.226 in

010632WF125

Price Range
$0.0705 - $0.0605

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.250 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 50.8 mm | 2.000 in; Head Diameter 6.9 mm | 0.270 in

010832WF200

Price Range
$0.0692 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    2.000 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 7.9 mm | 0.312 in; Head Diameter 8 mm | 0.313 in

011024WF031

Price Range
$0.0767 - $0.0656

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.313 in
  • Thread Size
    #10-24
  • Colour
    Natural
Machine Screw - Clear; Polycarbonate;

011032F050PC

Price Range
$0.6284 - $0.5385

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head