Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3015 - $0.4136 | Request the lead time here |
Fillister Head
|
M8x1.25
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0867 - $0.1011 | Request the lead time here |
Fillister Head
|
M2 x 0.4
|
0.063 in
1.6 mm
|
0.15 in
3.8 mm
|
0.157 in
4.0 mm
|
||
| $0.0632 - $0.0867 | Request the lead time here |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0578 - $0.0792 | Request the lead time here |
Fillister Head
|
M3 x 0.5
|
0.094 in
2.4 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| $0.0593 - $0.0813 | Request the lead time here |
Fillister Head
|
M5
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.105 - $0.1437 | Request the lead time here |
Fillister Head
|
M6x1.0
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
||
| $0.06 - $0.0822 | Request the lead time here |
Fillister Head
|
M4 x 0.7
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
Fillister Head
|
M5 x 0.8
|
0.15 in
3.8 mm
|
0.372 in
9.45 mm
|
0.315 in
8.0 mm
|
||
| $0.105 - $0.1437 | Request the lead time here |
Fillister Head
|
M6
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
||
| $0.0915 - $0.1256 | Request the lead time here |
Fillister Head
|
M4
|
0.15 in
3.8 mm
|
0.37 in
9.4 mm
|
0.984 in
25.0 mm
|
||
| $0.1062 - $0.1457 | Request the lead time here |
Fillister Head
|
M6
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
Fillister Head
|
10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.250 in
6.4 mm
|
||
| $0.0594 - $0.0816 | Request the lead time here |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
1.750 in
44.5 mm
|
||
| $0.0653 - $0.0896 | Request the lead time here |
Fillister Head
|
1/4-20
|
0.237 in
6 mm
|
0.414 in
10.5 mm
|
1.500 in
38.1 mm
|
||
| $0.0569 - $0.0779 | Request the lead time here |
Fillister Head
|
#10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.875 in
22.2 mm
|
||
| $0.0854 - $0.0995 | Request the lead time here |
Fillister Head
|
1/4-20
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
0.500 in
12.7 mm
|
||
| $0.0695 - $0.095 | Request the lead time here |
Fillister Head
|
1/4-20
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
2.000 in
50.8 mm
|
||
| $0.0701 - $0.0816 | Request the lead time here |
Fillister Head
|
10-32
|
0.180 in
4.6 mm
|
0.313 in
8 mm
|
0.500 in
12.7 mm