Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0636 - $0.0746 9000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
1.500 in
$0.0542 - $0.0632 Request the lead time here
Fillister Head
6-32
0.187 in
$0.0564 - $0.0657 Request the lead time here
Fillister Head
6-32
0.562 in
$0.0579 - $0.0672 1000 In stock
Fillister Head
6-32
1.250 in
$0.0581 - $0.0675 Request the lead time here
Fillister Head
#6-40
0.132 in
0.226 in
0.375 in
$0.06 - $0.0698 Request the lead time here
Fillister Head
8-32
0.281 in
$0.0585 - $0.0683 9000 In stock
Fillister Head
8-32
0.750 in
$0.0557 - $0.0647 Request the lead time here
Fillister Head
#2-56
0.375 in
$0.4404 - $0.5139 1000 In stock
Fillister Head
#4-40
0.250 in
$0.0548 - $0.0636 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
0.281 in
$0.057 - $0.0665 10000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
0.750 in
$0.0546 - $0.0635 3000 In stock
Fillister Head
6-32
0.250 in
$0.0566 - $0.0662 3000 In stock
Fillister Head
6-32
0.625 in
$0.0593 - $0.0695 1000 In stock
Fillister Head
#6-40
0.132 in
0.226 in
0.750 in
$0.4404 - $0.5139 Request the lead time here
Fillister Head
#4-40
0.281 in
$0.0546 - $0.0635 1000 In stock
Fillister Head
#4-40
0.750 in
$0.0557 - $0.0647 4000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
0.375 in
$0.0549 - $0.0641 8000 In stock
Fillister Head
6-32
0.312 in
$0.0558 - $0.0648 4000 In stock
Fillister Head
#2-56
0.390 in
$0.0557 - $0.0647 Request the lead time here
Fillister Head
#2-64
0.375 in
  • of 35
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 38.1 mm | 1.500 in; Head Diameter 4.6 mm | 0.183 in

010440WF150

Price Range
$0.0746 - $0.0636

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632F018

Price Range
$0.0632 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F056

Price Range
$0.0657 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.562 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F125

Price Range
$0.0672 - $0.0579

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-40; Thread Length 9.5 mm | 0.375 in; Head Diameter 5.7 mm | 0.226 in

010640WF037

Price Range
$0.0675 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010832F028

Price Range
$0.0698 - $0.06

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010832F075

Price Range
$0.0683 - $0.0585

Stock Levels
9000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010256F037

Price Range
$0.0647 - $0.0557

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

010440F025PC

Price Range
$0.5139 - $0.4404

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in; Head Diameter 4.6 mm | 0.183 in

010440WF028

Price Range
$0.0636 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 19.1 mm | 0.750 in; Head Diameter 4.6 mm | 0.183 in

010440WF075

Price Range
$0.0665 - $0.057

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632F025

Price Range
$0.0635 - $0.0546

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F062

Price Range
$0.0662 - $0.0566

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-40; Thread Length 19.1 mm | 0.750 in; Head Diameter 5.7 mm | 0.226 in

010640WF075

Price Range
$0.0695 - $0.0593

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Colour
    Natural
Machine Screw - Clear; Polycarbonate;

010440F028PC

Price Range
$0.5139 - $0.4404

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F075

Price Range
$0.0635 - $0.0546

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.375 in; Head Diameter 4.6 mm | 0.183 in

010440WF037

Price Range
$0.0647 - $0.0557

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.375 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632F031

Price Range
$0.0641 - $0.0549

Stock Levels
8000 In stock
Attributes
  • Thread Length
    0.312 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010256F039

Price Range
$0.0648 - $0.0558

Stock Levels
4000 In stock
Attributes
  • Thread Length
    0.390 in
  • Thread Size
    #2-56
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010264F037

Price Range
$0.0647 - $0.0557

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    #2-64
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head