Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.4866 - $0.5678 Request the lead time here
Fillister Head
8-32
0.375 in
$0.0524 - $0.0609 Request the lead time here
Fillister Head
#4-40
0.281 in
$0.0569 - $0.0663 Request the lead time here
Fillister Head
#4-40
0.687 in
$0.0572 - $0.0668 25000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
0.875 in
$0.4607 - $0.5376 Request the lead time here
Fillister Head
6-32
0.250 in
$0.4776 - $0.5571 Request the lead time here
Fillister Head
6-32
0.625 in
$0.0602 - $0.0699 Request the lead time here
Fillister Head
#6-40
0.132 in
0.226 in
1.000 in
$0.0575 - $0.0671 2000 In stock
Fillister Head
8-32
0.375 in
$0.0564 - $0.0657 1000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
0.563 in
$0.0608 - $0.071 8000 In stock
Fillister Head
#4-40
0.107 in
0.183 in
1.250 in
$0.0536 - $0.0626 Request the lead time here
Fillister Head
6-32
0.125 in
$0.056 - $0.0654 3000 In stock
Fillister Head
6-32
0.500 in
$0.0573 - $0.0669 1000 In stock
Fillister Head
6-32
1.000 in
$0.0542 - $0.063 Request the lead time here
Fillister Head
#3-48
0.187 in
$0.0531 - $0.0623 Request the lead time here
Fillister Head
#4-40
0.093 in
$0.0531 - $0.0623 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
0.125 in
$0.0558 - $0.065 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
0.438 in
$0.0593 - $0.0695 Request the lead time here
Fillister Head
#4-40
0.107 in
0.183 in
1.125 in
$0.0558 - $0.065 Request the lead time here
Fillister Head
6-32
0.437 in
$0.0572 - $0.0668 5000 In stock
Fillister Head
6-32
0.875 in
  • of 35
Machine Screw - Clear; Polycarbonate;

010832F037PC

Price Range
$0.5678 - $0.4866

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    8-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F028

Price Range
$0.0609 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F068

Price Range
$0.0663 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.687 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 22.2 mm | 0.875 in; Head Diameter 4.6 mm | 0.183 in

010440WF087

Price Range
$0.0668 - $0.0572

Stock Levels
25000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Clear; Polycarbonate;

010632F025PC

Price Range
$0.5376 - $0.4607

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    6-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

010632F062PC

Price Range
$0.5571 - $0.4776

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    6-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-40; Thread Length 25.4 mm | 1.000 in; Head Diameter 5.7 mm | 0.226 in

010640WF100

Price Range
$0.0699 - $0.0602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010832F037

Price Range
$0.0671 - $0.0575

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.375 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 14.3 mm | 0.562 in; Head Diameter 4.6 mm | 0.183 in

010440WF056

Price Range
$0.0657 - $0.0564

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 31.8 mm | 1.250 in; Head Diameter 4.6 mm | 0.183 in

010440WF125

Price Range
$0.071 - $0.0608

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632F012

Price Range
$0.0626 - $0.0536

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F050

Price Range
$0.0654 - $0.056

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.500 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F100

Price Range
$0.0669 - $0.0573

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010348F018

Price Range
$0.063 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    #3-48
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010440F009

Price Range
$0.0623 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.093 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 3.2 mm | 0.125 in; Head Diameter 4.6 mm | 0.183 in

010440WF012

Price Range
$0.0623 - $0.0531

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 11.1 mm | 0.437 in; Head Diameter 4.6 mm | 0.183 in

010440WF043

Price Range
$0.065 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #4-40; Thread Length 28.6 mm | 1.125 in; Head Diameter 4.6 mm | 0.183 in

010440WF112

Price Range
$0.0695 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.183 in
  • Head Height
    0.107 in
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010632F043

Price Range
$0.065 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.437 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

010632F087

Price Range
$0.0668 - $0.0572

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.875 in
  • Thread Size
    6-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head