Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.
Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Thread Size | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.063 - $0.0864 | 16000 In stock |
Fillister Head
|
1/4-20
|
0.219 in
5.6 mm
|
0.403 in
10.2 mm
|
2.000 in
50.8 mm
|
||
| $0.0569 - $0.0665 | 3000 In stock |
Fillister Head
|
6-32
|
|
|
0.750 in
19.1 mm
|
||
| $0.063 - $0.0864 | 10500 In stock |
Fillister Head
|
1/4-20
|
|
|
2.000 in
50.8 mm
|
||
| $0.0518 - $0.0603 | 2000 In stock |
Fillister Head
|
#4-40
|
|
|
0.187 in
4.7 mm
|
||
| $0.0588 - $0.0689 | 3000 In stock |
Fillister Head
|
8-32
|
|
|
1.000 in
25.4 mm
|
||
| $0.0582 - $0.0675 | 14000 In stock |
Fillister Head
|
8-32
|
|
|
0.500 in
12.7 mm
|
||
| $0.0578 - $0.0792 | 1500 In stock |
Fillister Head
|
1/4-20
|
|
|
1.000 in
25.4 mm
|
||
| $0.0575 - $0.0671 | 7000 In stock |
Fillister Head
|
#2-56
|
|
|
1.000 in
25.4 mm
|
||
| $0.0636 - $0.0743 | 11000 In stock |
Fillister Head
|
10-32
|
|
|
0.500 in
12.7 mm
|
||
| $0.0536 - $0.0626 | 3000 In stock |
Fillister Head
|
#4-40
|
|
|
0.500 in
12.7 mm
|
||
| $0.0548 - $0.0753 | Request the lead time here |
Fillister Head
|
10-32
|
|
|
2.000 in
50.8 mm
|
||
| $0.0743 - $0.0864 | 3000 In stock |
Fillister Head
|
1/4-20
|
|
|
0.500 in
12.7 mm
|
||
| $0.053 - $0.0621 | 12000 In stock |
Fillister Head
|
#4-40
|
|
|
0.375 in
9.5 mm
|
||
| $0.0495 - $0.0681 | 1000 In stock |
Fillister Head
|
10-32
|
|
|
1.000 in
25.4 mm
|
||
| $0.0549 - $0.0641 | 1000 In stock |
Fillister Head
|
#4-40
|
|
|
1.000 in
25.4 mm
|
||
| $0.0563 - $0.0654 | 1000 In stock |
Fillister Head
|
#2-56
|
|
|
0.500 in
12.7 mm
|
||
| $0.06 - $0.0698 | Request the lead time here |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.875 in
22.2 mm
|
||
| $0.059 - $0.0689 | 7000 In stock |
Fillister Head
|
6-32
|
0.132 in
3.4 mm
|
0.226 in
5.7 mm
|
0.625 in
15.9 mm
|
||
| $0.0497 - $0.0684 | Request the lead time here |
Fillister Head
|
8-32
|
|
|
1.875 in
47.6 mm
|
||
| $0.0605 - $0.0705 | Request the lead time here |
Fillister Head
|
8-32
|
0.156 in
4 mm
|
0.270 in
6.9 mm
|
0.438 in
11.1 mm