Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.0486 - $0.0668 Request the lead time here
Fillister Head
8-32
0.156 in
0.270 in
1.375 in
$0.0615 - $0.0717 11000 In stock
Fillister Head
8-32
0.156 in
0.270 in
1.000 in
$0.0617 - $0.0719 Request the lead time here
Fillister Head
10-24
0.125 in
$0.0674 - $0.0789 1000 In stock
Fillister Head
#10-24
0.180 in
0.313 in
0.750 in
$0.0621 - $0.0723 Request the lead time here
Fillister Head
10-32
0.187 in
$0.4008 - $0.5498 Request the lead time here
Fillister Head
#10-32
0.750 in
$0.0504 - $0.0692 Request the lead time here
Fillister Head
10-32
1.250 in
$0.0516 - $0.0707 10000 In stock
Fillister Head
#10-32
0.180 in
0.313 in
0.750 in
$0.0527 - $0.0722 Request the lead time here
Fillister Head
#10-32
0.180 in
0.313 in
1.250 in
$0.057 - $0.0665 7000 In stock
Fillister Head
6-32
0.132 in
0.226 in
0.250 in
$0.0593 - $0.0695 1000 In stock
Fillister Head
6-32
0.132 in
0.226 in
0.750 in
$0.0656 - $0.0761 Request the lead time here
Fillister Head
6-32
0.132 in
0.226 in
1.875 in
$0.0492 - $0.0675 1000 In stock
Fillister Head
8-32
1.750 in
$0.0624 - $0.0728 1000 In stock
Fillister Head
10-24
0.250 in
$0.5264 - $0.614 Request the lead time here
Fillister Head
#10-32
0.250 in
$0.054 - $0.0743 Request the lead time here
Fillister Head
#10-32
0.180 in
0.313 in
1.750 in
$0.0581 - $0.0675 Request the lead time here
Fillister Head
6-32
0.132 in
0.226 in
0.375 in
$0.0602 - $0.0699 9000 In stock
Fillister Head
6-32
0.132 in
0.226 in
1.000 in
$0.1404 - $0.1637 Request the lead time here
Fillister Head
6-32
0.132 in
0.226 in
2.250 in
$0.0503 - $0.0692 500 In stock
Fillister Head
8-32
2.000 in
  • of 35
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in; Head Diameter 6.9 mm | 0.270 in

010832WF137

Price Range
$0.0668 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    1.375 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #8-32; Thread Length 25.4 mm | 1.000 in; Head Diameter 6.9 mm | 0.270 in

010832WF100

Price Range
$0.0717 - $0.0615

Stock Levels
11000 In stock
Attributes
  • Head Diameter
    0.270 in
  • Head Height
    0.156 in
  • Thread Length
    1.000 in
  • Thread Size
    8-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011024F012

Price Range
$0.0719 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.125 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in; Head Diameter 8 mm | 0.313 in

011024WF075

Price Range
$0.0789 - $0.0674

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

011032F018

Price Range
$0.0723 - $0.0621

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.187 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

011032F075PC

Price Range
$0.5498 - $0.4008

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011032F125

Price Range
$0.0692 - $0.0504

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.250 in
  • Thread Size
    10-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 8 mm | 0.313 in

011032WF075

Price Range
$0.0707 - $0.0516

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-32; Thread Length 31.8 mm | 1.250 in; Head Diameter 8 mm | 0.313 in

011032WF125

Price Range
$0.0722 - $0.0527

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    1.250 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in; Head Diameter 5.7 mm | 0.226 in

010632WF025

Price Range
$0.0665 - $0.057

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.250 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 5.7 mm | 0.226 in

010632WF075

Price Range
$0.0695 - $0.0593

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.750 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 47.6 mm | 1.875 in; Head Diameter 5.7 mm | 0.226 in

010632WF187

Price Range
$0.0761 - $0.0656

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.875 in
  • Thread Size
    6-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010832F175

Price Range
$0.0675 - $0.0492

Stock Levels
1000 In stock
Attributes
  • Thread Length
    1.750 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Natural; Nylon 6/6;

011024F025

Price Range
$0.0728 - $0.0624

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    10-24
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Machine Screw - Clear; Polycarbonate;

011032F025PC

Price Range
$0.614 - $0.5264

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.250 in
  • Thread Size
    #10-32
  • Colour
    Clear
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #10-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 8 mm | 0.313 in

011032WF175

Price Range
$0.0743 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.313 in
  • Head Height
    0.180 in
  • Thread Length
    1.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 9.5 mm | 0.375 in; Head Diameter 5.7 mm | 0.226 in

010632WF037

Price Range
$0.0675 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    0.375 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 25.4 mm | 1.000 in; Head Diameter 5.7 mm | 0.226 in

010632WF100

Price Range
$0.0699 - $0.0602

Stock Levels
9000 In stock
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    1.000 in
  • Thread Size
    6-32
  • Colour
    Natural
Nylon 6/6 Crossed Drive Fillister Head Machine Screw - Thread Size #6-32; Thread Length 57.2 mm | 2.250 in; Head Diameter 5.7 mm | 0.226 in

010632WF225

Price Range
$0.1637 - $0.1404

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.226 in
  • Head Height
    0.132 in
  • Thread Length
    2.250 in
  • Thread Size
    6-32
  • Colour
    Natural
Machine Screw - Natural; Nylon 6/6;

010832F200

Price Range
$0.0692 - $0.0503

Stock Levels
500 In stock
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    8-32
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Fillister Head