Menu Search

Plastic Fillister Head Screws

In stock

Plastic Fillister Head Screws are designed to be used with a threaded insert or tapped hole. These have a fillister head and a rounded head with a slightly convex top surface that prevents the screw from being over-tightened.

Using a slotted, Phillips, or combination drive, it is simple to install or remove. These screws are lightweight, resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are also highly impact resistant and unaffected by oils or detergents. Used in various applications, such as electrical and electrical enclosures, automotive components, and consumer products.

  • Material: Nylon, Polycarbonate
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
691 results
Product SKUs information
Item Code Price range Availability Head Type Thread Size Head Height Head Diameter Thread Length View
$0.054 - $0.0743 1000 In stock
Fillister Head
M4 x 0.7
0.122 in
0.315 in
0.236 in
$0.0788 - $0.108 500 In stock
Fillister Head
M4 x 0.7
0.122 in
0.315 in
1.378 in
$0.0516 - $0.0707 1000 In stock
Fillister Head
M2 x 0.4
0.063 in
0.15 in
0.787 in
50M025045G016 $0.0513 - $0.0702 18000 In stock
Fillister Head
M2.5 x 0.45
0.079 in
0.197 in
0.63 in
$0.0507 - $0.0696 5000 In stock
Fillister Head
M3 x 0.5
0.094 in
0.236 in
0.472 in
$0.0516 - $0.0707 1000 In stock
Fillister Head
M3.5 x 0.6
0.106 in
0.276 in
0.236 in
$0.0567 - $0.0777 Request the lead time here
Fillister Head
M3.5 x 0.6
0.106 in
0.276 in
1.378 in
$0.0554 - $0.0762 1000 In stock
Fillister Head
M4 x 0.7
0.122 in
0.315 in
0.787 in
$0.0513 - $0.0702 Request the lead time here
Fillister Head
M2 x 0.4
0.063 in
0.15 in
0.63 in
$0.0507 - $0.0696 1000 In stock
Fillister Head
M2.5 x 0.45
0.079 in
0.197 in
0.472 in
$0.0503 - $0.069 6000 In stock
Fillister Head
M3 x 0.5
0.094 in
0.236 in
0.394 in
$0.0513 - $0.0702 Request the lead time here
Fillister Head
M3.5 x 0.6
0.106 in
0.276 in
0.197 in
$0.0542 - $0.0746 2000 In stock
Fillister Head
M3.5 x 0.6
0.106 in
0.276 in
0.984 in
$0.0549 - $0.0756 2000 In stock
Fillister Head
M4 x 0.7
0.122 in
0.315 in
0.63 in
$0.0597 - $0.0819 1000 In stock
Fillister Head
M5 x 0.8
0.15 in
0.372 in
0.394 in
$0.0845 - $0.1161 Request the lead time here
Fillister Head
M5 x 0.8
0.15 in
0.372 in
1.181 in
$0.0965 - $0.1323 5000 In stock
Fillister Head
M6x1.0
0.181 in
0.472 in
0.787 in
$0.1025 - $0.1407 500 In stock
Fillister Head
M6x1.0
0.181 in
0.472 in
2.362 in
$0.2873 - $0.3939 500 In stock
Fillister Head
M8x1.25
0.236 in
0.63 in
1.378 in
$0.0567 - $0.0777 Request the lead time here
Fillister Head
M3 x 0.5
0.094 in
0.236 in
1.378 in
  • of 35
Machine Screw - Thread Size - M4 x 0.7, , Thread Length - 6.0 mm | 0.236 in, ,

50M040070G006

Price Range
$0.0743 - $0.054

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.236 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Thread Size - M4 x 0.7, , Thread Length - 35.0 mm | 1.378 in, ,

50M040070G035

Price Range
$0.108 - $0.0788

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Thread Size - M2 x 0.4, , Thread Length - 20.0 mm | 0.787 in, ,

50M020040G020

Price Range
$0.0707 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.063 in
  • Thread Length
    0.787 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Machine Screw - Thread Size - M2.5 x 0.45, , Thread Length - 16.0 mm | 0.63 in, ,

50M025045G016

Price Range
$0.0702 - $0.0513

Stock Levels
18000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.079 in
  • Thread Length
    0.63 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 12.0 mm | 0.472 in, ,

50M030050G012

Price Range
$0.0696 - $0.0507

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Thread Size - M3.5 x 0.6, , Thread Length - 6.0 mm | 0.236 in, ,

50M035060G006

Price Range
$0.0707 - $0.0516

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.106 in
  • Thread Length
    0.236 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Thread Size - M3.5 x 0.6, , Thread Length - 35.0 mm | 1.378 in, ,

50M035060G035

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.106 in
  • Thread Length
    1.378 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Thread Size - M4 x 0.7, , Thread Length - 20.0 mm | 0.787 in, ,

50M040070G020

Price Range
$0.0762 - $0.0554

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Thread Size - M2 x 0.4, , Thread Length - 16.0 mm | 0.63 in, ,

50M020040G016

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.063 in
  • Thread Length
    0.63 in
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Machine Screw - Thread Size - M2.5 x 0.45, , Thread Length - 12.0 mm | 0.472 in, ,

50M025045G012

Price Range
$0.0696 - $0.0507

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.197 in
  • Head Height
    0.079 in
  • Thread Length
    0.472 in
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 10.0 mm | 0.394 in, ,

50M030050G010

Price Range
$0.069 - $0.0503

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.394 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Machine Screw - Thread Size - M3.5 x 0.6, , Thread Length - 5.0 mm | 0.197 in, ,

50M035060G005

Price Range
$0.0702 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.106 in
  • Thread Length
    0.197 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Thread Size - M3.5 x 0.6, , Thread Length - 25.0 mm | 0.984 in, ,

50M035060G025

Price Range
$0.0746 - $0.0542

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.106 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Machine Screw - Thread Size - M4 x 0.7, , Thread Length - 16.0 mm | 0.63 in, ,

50M040070G016

Price Range
$0.0756 - $0.0549

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.315 in
  • Head Height
    0.122 in
  • Thread Length
    0.63 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Machine Screw - Thread Size - M5 x 0.8, , Thread Length - 10.0 mm | 0.394 in, ,

50M050080G010

Price Range
$0.0819 - $0.0597

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.372 in
  • Head Height
    0.15 in
  • Thread Length
    0.394 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Thread Size - M5 x 0.8, , Thread Length - 30.0 mm | 1.181 in, ,

50M050080G030

Price Range
$0.1161 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.372 in
  • Head Height
    0.15 in
  • Thread Length
    1.181 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Machine Screw - Thread Size - M6 x 1.0, , Thread Length - 20.0 mm | 0.787 in, ,

50M060100G020

Price Range
$0.1323 - $0.0965

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    0.787 in
  • Thread Size
    M6x1.0
  • Colour
    Natural
Machine Screw - Thread Size - M6 x 1.0, , Thread Length - 60.0 mm | 2.362 in, ,

50M060100G060

Price Range
$0.1407 - $0.1025

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.472 in
  • Head Height
    0.181 in
  • Thread Length
    2.362 in
  • Thread Size
    M6x1.0
  • Colour
    Natural
Machine Screw - Thread Size - M8 x 1.25, , Thread Length - 35.0 mm | 1.378 in, ,

50M080125G035

Price Range
$0.3939 - $0.2873

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.63 in
  • Head Height
    0.236 in
  • Thread Length
    1.378 in
  • Thread Size
    M8x1.25
  • Colour
    Natural
Machine Screw - Thread Size - M3 x 0.5, , Thread Length - 35.0 mm | 1.378 in, ,

50M030050F035

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    1.378 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural